Features and benefits
- Total power dissipation: max. 300 mW
- Two tolerance series: +-2pct and approx. +-5pct
- Working voltage range: nominal 2.4 to 75 V (E24 range)
- Non-repetitive peak reverse power dissipation: max. 40 W.
- AEC-Q101 qualified
Applications
- General regulation functions.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX384-A10 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10 | 5 | 1% | 9.9 | 10.1 | 250 | 300 | 40 | 150 | single |
BZX384-A11 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 5 | 1% | 10.8 | 11.11 | 250 | 300 | 40 | 150 | single |
BZX384-A12 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12 | 5 | 1% | 11.88 | 12.12 | 250 | 300 | 40 | 150 | single |
BZX384-A13 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13 | 5 | 1% | 12.87 | 13.13 | 250 | 300 | 40 | 150 | single |
BZX384-A15 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15 | 5 | 1% | 14.85 | 15.15 | 250 | 300 | 40 | 150 | single |
BZX384-A16 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16 | 5 | 1% | 15.84 | 16.16 | 250 | 300 | 40 | 150 | single |
BZX384-A18 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 18 | 5 | 1% | 17.82 | 18.18 | 250 | 300 | 40 | 150 | single |
BZX384-A20 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20 | 5 | 1% | 19.8 | 20.2 | 250 | 300 | 40 | 150 | single |
BZX384-A22 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22 | 5 | 1% | 21.78 | 22.22 | 250 | 300 | 40 | 150 | single |
BZX384-A24 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24 | 5 | 1% | 23.76 | 24.24 | 250 | 300 | 40 | 150 | single |
BZX384-A27 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27 | 2 | 1% | 26.73 | 27.27 | 250 | 300 | 40 | 150 | single |
BZX384-A2V4 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 5 | 1% | 2.37 | 2.43 | 250 | 300 | 40 | 150 | single |
BZX384-A2V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 5 | 1% | 2.67 | 2.73 | 250 | 300 | 40 | 150 | single |
BZX384-A30 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30 | 2 | 1% | 29.7 | 30.3 | 250 | 300 | 40 | 150 | single |
BZX384-A33 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33 | 2 | 1% | 35.64 | 36.36 | 250 | 300 | 40 | 150 | single |
BZX384-A36 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36 | 2 | 1% | 35.64 | 36.36 | 250 | 300 | 40 | 150 | single |
BZX384-A39 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39 | 2 | 1% | 38.61 | 39.39 | 250 | 300 | 40 | 150 | single |
BZX384-A3V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3 | 5 | 1% | 2.97 | 3.03 | 250 | 300 | 40 | 150 | single |
BZX384-A3V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 5 | 1% | 3.26 | 3.34 | 250 | 300 | 40 | 150 | single |
BZX384-A3V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 5 | 1% | 3.56 | 3.64 | 250 | 300 | 40 | 150 | single |
BZX384-A3V9 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 5 | 1% | 3.86 | 3.94 | 250 | 300 | 40 | 150 | single |
BZX384-A43 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43 | 2 | 1% | 42.57 | 43.43 | 250 | 300 | 40 | 150 | single |
BZX384-A47 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 47 | 2 | 1% | 46.53 | 47.47 | 250 | 300 | 40 | 150 | single |
BZX384-A4V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 5 | 1% | 4.25 | 4.35 | 250 | 300 | 40 | 150 | single |
BZX384-A4V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 5 | 1% | 4.65 | 4.75 | 250 | 300 | 40 | 150 | single |
BZX384-A51 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51 | 2 | 1% | 50.49 | 51.51 | 250 | 300 | 40 | 150 | single |
BZX384-A56 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 56 | 2 | 1% | 55.44 | 56.56 | 250 | 300 | 40 | 150 | single |
BZX384-A5V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 5 | 1% | 5.04 | 5.16 | 250 | 300 | 40 | 150 | single |
BZX384-A5V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 5 | 1% | 5.54 | 5.66 | 250 | 300 | 40 | 150 | single |
BZX384-A62 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 62 | 2 | 1% | 61.38 | 62.62 | 250 | 300 | 40 | 150 | single |
BZX384-A68 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 68 | 2 | 1% | 67.32 | 68.68 | 250 | 300 | 40 | 150 | single |
BZX384-A6V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 5 | 1% | 6.13 | 6.27 | 250 | 300 | 40 | 150 | single |
BZX384-A6V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 5 | 1% | 6.73 | 6.87 | 250 | 300 | 40 | 150 | single |
BZX384-A75 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 75 | 2 | 1% | 74 | 75.75 | 250 | 300 | 40 | 150 | single |
BZX384-A7V5 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 5 | 1% | 7.42 | 7.58 | 250 | 300 | 40 | 150 | single |
BZX384-A8V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 5 | 1% | 8.11 | 8.29 | 250 | 300 | 40 | 150 | single |
BZX384-A9V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.1 | 5 | 1% | 9 | 9.2 | 250 | 300 | 40 | 150 | single |
BZX384-B10 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10 | 5 | 2% | 9.8 | 10.2 | 250 | 300 | 40 | 150 | single |
BZX384-B11 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 5 | 2% | 10.8 | 11.2 | 250 | 300 | 40 | 150 | single |
BZX384-B12 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12 | 5 | 2% | 11.8 | 12.2 | 250 | 300 | 40 | 150 | single |
BZX384-B13 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13 | 5 | 2% | 12.7 | 13.3 | 250 | 300 | 40 | 150 | single |
BZX384-B15 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15 | 5 | 2% | 14.7 | 15.3 | 250 | 300 | 40 | 150 | single |
BZX384-B16 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16 | 5 | 2% | 15 | 16.3 | 250 | 300 | 40 | 150 | single |
BZX384-B18 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 18 | 5 | 2% | 17.6 | 18.4 | 250 | 300 | 40 | 150 | single |
BZX384-B20 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20 | 5 | 2% | 19.6 | 20.4 | 250 | 300 | 40 | 150 | single |
BZX384-B22 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22 | 5 | 2% | 21.6 | 22.4 | 250 | 300 | 40 | 150 | single |
BZX384-B24 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24 | 5 | 2% | 23.5 | 24.5 | 250 | 300 | 40 | 150 | single |
BZX384-B27 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27 | 2 | 2% | 26.5 | 27.5 | 250 | 300 | 40 | 150 | single |
BZX384-B2V4 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 5 | 2% | 2.35 | 2.45 | 250 | 300 | 40 | 150 | single |
BZX384-B2V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 5 | 2% | 2.65 | 2.75 | 250 | 300 | 40 | 150 | single |
BZX384-B30 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30 | 2 | 2% | 29.4 | 30.6 | 250 | 300 | 40 | 150 | single |
BZX384-B33 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33 | 2 | 2% | 32.3 | 33.7 | 250 | 300 | 40 | 150 | single |
BZX384-B36 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36 | 2 | 2% | 35.3 | 36.7 | 250 | 300 | 40 | 150 | single |
BZX384-B39 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39 | 2 | 2% | 38.2 | 39.8 | 250 | 300 | 40 | 150 | single |
BZX384-B3V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3 | 5 | 2% | 2.94 | 3.06 | 250 | 300 | 40 | 150 | single |
BZX384-B3V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 5 | 2% | 3.23 | 3.37 | 250 | 300 | 40 | 150 | single |
BZX384-B3V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 5 | 2% | 3.53 | 3.67 | 250 | 300 | 40 | 150 | single |
BZX384-B3V9 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 5 | 2% | 3.82 | 3.98 | 250 | 300 | 40 | 150 | single |
BZX384-B43 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43 | 2 | 2% | 42.1 | 43.9 | 250 | 300 | 40 | 150 | single |
BZX384-B47 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 47 | 2 | 2% | 46.1 | 47.9 | 250 | 300 | 40 | 150 | single |
BZX384-B4V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 5 | 2% | 4.21 | 4.39 | 250 | 300 | 40 | 150 | single |
BZX384-B4V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 5 | 2% | 4.61 | 4.79 | 250 | 300 | 40 | 150 | single |
BZX384-B51 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51 | 2 | 2% | 50 | 52 | 250 | 300 | 40 | 150 | single |
BZX384-B56 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 56 | 2 | 2% | 54.9 | 57.1 | 250 | 300 | 40 | 150 | single |
BZX384-B5V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 5 | 2% | 5 | 5.2 | 250 | 300 | 40 | 150 | single |
BZX384-B5V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 5 | 2% | 5.49 | 5.71 | 250 | 300 | 40 | 150 | single |
BZX384-B62 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 62 | 2 | 2% | 60.8 | 63.2 | 250 | 300 | 40 | 150 | single |
BZX384-B68 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 68 | 2 | 2% | 66.6 | 69.4 | 250 | 300 | 40 | 150 | single |
BZX384-B6V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 5 | 2% | 6.08 | 6.32 | 250 | 300 | 40 | 150 | single |
BZX384-B6V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 5 | 2% | 6.66 | 6.94 | 250 | 300 | 40 | 150 | single |
BZX384-B75 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 75 | 2 | 2% | 73.5 | 76.5 | 250 | 300 | 40 | 150 | single |
BZX384-B7V5 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 5 | 2% | 7.35 | 7.65 | 250 | 300 | 40 | 150 | single |
BZX384-B8V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 5 | 2% | 8.04 | 8.36 | 250 | 300 | 40 | 150 | single |
BZX384-B9V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.1 | 5 | 2% | 8.92 | 9.28 | 250 | 300 | 40 | 150 | single |
BZX384-C10 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10 | 5 | appr. 5% | 9.4 | 10.6 | 250 | 300 | 40 | 150 | single |
BZX384-C11 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 5 | appr. 5% | 10.4 | 11.6 | 250 | 300 | 40 | 150 | single |
BZX384-C12 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12 | 5 | appr. 5% | 11.4 | 12.7 | 250 | 300 | 40 | 150 | single |
BZX384-C13 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13 | 5 | appr. 5% | 12.4 | 14.1 | 250 | 300 | 40 | 150 | single |
BZX384-C15 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 250 | 300 | 40 | 150 | single |
BZX384-C16 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16 | 5 | appr. 5% | 15.3 | 17.1 | 250 | 300 | 40 | 150 | single |
BZX384-C18 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 18 | 5 | appr. 5% | 16.8 | 19.1 | 250 | 300 | 40 | 150 | single |
BZX384-C20 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20 | 5 | appr. 5% | 18.8 | 21.2 | 250 | 300 | 40 | 150 | single |
BZX384-C22 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22 | 5 | appr. 5% | 20.8 | 23.3 | 250 | 300 | 40 | 150 | single |
BZX384-C24 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24 | 5 | appr. 5% | 22.8 | 25.6 | 250 | 300 | 40 | 150 | single |
BZX384-C27 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27 | 2 | appr. 5% | 25.1 | 28.9 | 250 | 300 | 40 | 150 | single |
BZX384-C2V4 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 5 | appr. 5% | 2.2 | 2.6 | 250 | 300 | 40 | 150 | single |
BZX384-C2V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 5 | appr. 5% | 2.5 | 2.9 | 250 | 300 | 40 | 150 | single |
BZX384-C30 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30 | 2 | appr. 5% | 28 | 32 | 250 | 300 | 40 | 150 | single |
BZX384-C33 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33 | 2 | appr. 5% | 31 | 35 | 250 | 300 | 40 | 150 | single |
BZX384-C36 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36 | 2 | appr. 5% | 34 | 38 | 250 | 300 | 40 | 150 | single |
BZX384-C39 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39 | 2 | appr. 5% | 37 | 41 | 250 | 300 | 40 | 150 | single |
BZX384-C3V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3 | 5 | appr. 5% | 2.8 | 3.2 | 250 | 300 | 40 | 150 | single |
BZX384-C3V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 5 | appr. 5% | 3.1 | 3.5 | 250 | 300 | 40 | 150 | single |
BZX384-C3V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 5 | appr. 5% | 3.4 | 3.8 | 250 | 300 | 40 | 150 | single |
BZX384-C3V9 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 5 | appr. 5% | 3.7 | 4.1 | 250 | 300 | 40 | 150 | single |
BZX384-C43 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43 | 2 | appr. 5% | 40 | 46 | 250 | 300 | 40 | 150 | single |
BZX384-C47 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 47 | 2 | appr. 5% | 44 | 50 | 250 | 300 | 40 | 150 | single |
BZX384-C4V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 5 | appr. 5% | 4 | 4.6 | 250 | 300 | 40 | 150 | single |
BZX384-C4V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 250 | 300 | 40 | 150 | single |
BZX384-C51 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51 | 2 | appr. 5% | 48 | 54 | 250 | 300 | 40 | 150 | single |
BZX384-C56 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 56 | 2 | appr. 5% | 52 | 60 | 250 | 300 | 40 | 150 | single |
BZX384-C5V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 5 | appr. 5% | 4.8 | 5.4 | 250 | 300 | 40 | 150 | single |
BZX384-C5V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 5 | appr. 5% | 5.2 | 6 | 250 | 300 | 40 | 150 | single |
BZX384-C62 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 62 | 2 | appr. 5% | 58 | 66 | 250 | 300 | 40 | 150 | single |
BZX384-C68 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 68 | 2 | appr. 5% | 64 | 72 | 250 | 300 | 40 | 150 | single |
BZX384-C6V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 5 | appr. 5% | 5.8 | 6.6 | 250 | 300 | 40 | 150 | single |
BZX384-C6V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 5 | appr. 5% | 6.4 | 7.2 | 250 | 300 | 40 | 150 | single |
BZX384-C75 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 75 | 2 | appr. 5% | 70 | 79 | 250 | 300 | 40 | 150 | single |
BZX384-C7V5 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 5 | appr. 5% | 7 | 7.9 | 250 | 300 | 40 | 150 | single |
BZX384-C8V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 5 | appr. 5% | 7.7 | 8.7 | 250 | 300 | 40 | 150 | single |
BZX384-C9V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9 | 5 | appr. 5% | 8.5 | 9.6 | 250 | 300 | 40 | 150 | single |
Package
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BZX384-B10/DG | 934062266115 | |||||
BZX384-B16/DG | 934062219115 | |||||
BZX384-B4V3/DG | 934062265115 | |||||
BZX384-B8V2/A | 934059888115 | |||||
BZX384-C10/A2 | 934062924115 | |||||
BZX384-C22/A2 | 934062925115 | |||||
BZX384-C2V7/DG | 934062222115 | |||||
BZX384-C36/A2 | 934062926115 | |||||
BZX384-C3V0/DG | 934061734115 | |||||
BZX384-C3V3/A2 | 934062927115 | |||||
BZX384-C3V3/DG | 934062814115 | |||||
BZX384-C3V9/A2 | 934062928115 | |||||
BZX384-C51/A2 | 934062929115 | |||||
BZX384-C56/A2 | 934062931115 | |||||
BZX384-C5V1/A2 | 934062932115 | |||||
BZX384-C5V6/A2 | 934062933115 | |||||
BZX384-C68/DG | 934062221115 | |||||
BZX384-C6V2/A2 | 934062934115 | |||||
BZX384-C75/A2 | 934062935115 | |||||
BZX384-C8V2/A2 | 934062936115 | |||||
BZX384-C9V1/A2 | 934062937115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX384-A10 | BZX384-A10X | BZX384-A10 | |||
BZX384-A11 | BZX384-A11X | BZX384-A11 | |||
BZX384-A12 | BZX384-A12X | BZX384-A12 | |||
BZX384-A13 | BZX384-A13X | BZX384-A13 | |||
BZX384-A15 | BZX384-A15X | BZX384-A15 | |||
BZX384-A16 | BZX384-A16X | BZX384-A16 | |||
BZX384-A18 | BZX384-A18X | BZX384-A18 | |||
BZX384-A20 | BZX384-A20X | BZX384-A20 | |||
BZX384-A22 | BZX384-A22X | BZX384-A22 | |||
BZX384-A24 | BZX384-A24X | BZX384-A24 | |||
BZX384-A27 | BZX384-A27X | BZX384-A27 | |||
BZX384-A2V4 | BZX384-A2V4X | BZX384-A2V4 | |||
BZX384-A2V7 | BZX384-A2V7X | BZX384-A2V7 | |||
BZX384-A30 | BZX384-A30X | BZX384-A30 | |||
BZX384-A33 | BZX384-A33X | BZX384-A33 | |||
BZX384-A36 | BZX384-A36X | BZX384-A36 | |||
BZX384-A39 | BZX384-A39X | BZX384-A39 | |||
BZX384-A3V0 | BZX384-A3V0X | BZX384-A3V0 | |||
BZX384-A3V3 | BZX384-A3V3X | BZX384-A3V3 | |||
BZX384-A3V6 | BZX384-A3V6X | BZX384-A3V6 | |||
BZX384-A3V9 | BZX384-A3V9X | BZX384-A3V9 | |||
BZX384-A43 | BZX384-A43X | BZX384-A43 | |||
BZX384-A47 | BZX384-A47X | BZX384-A47 | |||
BZX384-A4V3 | BZX384-A4V3X | BZX384-A4V3 | |||
BZX384-A4V7 | BZX384-A4V7X | BZX384-A4V7 | |||
BZX384-A51 | BZX384-A51X | BZX384-A51 | |||
BZX384-A56 | BZX384-A56X | BZX384-A56 | |||
BZX384-A5V1 | BZX384-A5V1X | BZX384-A5V1 | |||
BZX384-A5V6 | BZX384-A5V6X | BZX384-A5V6 | |||
BZX384-A62 | BZX384-A62X | BZX384-A62 | |||
BZX384-A68 | BZX384-A68X | BZX384-A68 | |||
BZX384-A6V2 | BZX384-A6V2X | BZX384-A6V2 | |||
BZX384-A6V8 | BZX384-A6V8X | BZX384-A6V8 | |||
BZX384-A75 | BZX384-A75X | BZX384-A75 | |||
BZX384-A7V5 | BZX384-A7V5X | BZX384-A7V5 | |||
BZX384-A8V2 | BZX384-A8V2X | BZX384-A8V2 | |||
BZX384-A9V1 | BZX384-A9V1X | BZX384-A9V1 | |||
BZX384-B10 | BZX384-B10,115 | BZX384-B10 | week 31, 2003 | ||
BZX384-B11 | BZX384-B11,115 | BZX384-B11 | week 31, 2003 | ||
BZX384-B12 | BZX384-B12,115 | BZX384-B12 | week 31, 2003 | ||
BZX384-B13 | BZX384-B13,115 | BZX384-B13 | week 31, 2003 | ||
BZX384-B15 | BZX384-B15,115 | BZX384-B15 | week 31, 2003 | ||
BZX384-B15 | BZX384-B15Z | BZX384-B15 | week 25, 2019 | ||
BZX384-B15 | BZX384-B15F | BZX384-B15 | week 25, 2019 | ||
BZX384-B16 | BZX384-B16,115 | BZX384-B16 | week 31, 2003 | ||
BZX384-B18 | BZX384-B18,115 | BZX384-B18 | week 31, 2003 | ||
BZX384-B20 | BZX384-B20,115 | BZX384-B20 | week 31, 2003 | ||
BZX384-B22 | BZX384-B22,115 | BZX384-B22 | week 31, 2003 | ||
BZX384-B24 | BZX384-B24,115 | BZX384-B24 | week 31, 2003 | ||
BZX384-B27 | BZX384-B27,115 | BZX384-B27 | week 31, 2003 | ||
BZX384-B2V4 | BZX384-B2V4,115 | BZX384-B2V4 | week 31, 2003 | ||
BZX384-B2V7 | BZX384-B2V7,115 | BZX384-B2V7 | week 31, 2003 | ||
BZX384-B30 | BZX384-B30,115 | BZX384-B30 | week 31, 2003 | ||
BZX384-B33 | BZX384-B33F | BZX384-B33 | week 25, 2019 | ||
BZX384-B33 | BZX384-B33,115 | BZX384-B33 | week 31, 2003 | ||
BZX384-B36 | BZX384-B36,115 | BZX384-B36 | week 31, 2003 | ||
BZX384-B39 | BZX384-B39,115 | BZX384-B39 | week 31, 2003 | ||
BZX384-B3V0 | BZX384-B3V0,115 | BZX384-B3V0 | week 31, 2003 | ||
BZX384-B3V3 | BZX384-B3V3F | BZX384-B3V3 | week 25, 2019 | ||
BZX384-B3V3 | BZX384-B3V3,115 | BZX384-B3V3 | week 31, 2003 | ||
BZX384-B3V6 | BZX384-B3V6,115 | BZX384-B3V6 | week 31, 2003 | ||
BZX384-B3V9 | BZX384-B3V9,115 | BZX384-B3V9 | week 31, 2003 | ||
BZX384-B43 | BZX384-B43,115 | BZX384-B43 | week 31, 2003 | ||
BZX384-B47 | BZX384-B47,115 | BZX384-B47 | week 31, 2003 | ||
BZX384-B4V3 | BZX384-B4V3,115 | BZX384-B4V3 | week 31, 2003 | ||
BZX384-B4V7 | BZX384-B4V7,115 | BZX384-B4V7 | week 31, 2003 | ||
BZX384-B51 | BZX384-B51,115 | BZX384-B51 | week 31, 2003 | ||
BZX384-B56 | BZX384-B56,115 | BZX384-B56 | week 31, 2003 | ||
BZX384-B56 | BZX384-B56Z | BZX384-B56 | week 25, 2019 | ||
BZX384-B56 | BZX384-B56F | BZX384-B56 | week 25, 2019 | ||
BZX384-B5V1 | BZX384-B5V1,115 | BZX384-B5V1 | week 31, 2003 | ||
BZX384-B5V6 | BZX384-B5V6,115 | BZX384-B5V6 | week 31, 2003 | ||
BZX384-B62 | BZX384-B62,115 | BZX384-B62 | week 31, 2003 | ||
BZX384-B62 | BZX384-B62Z | BZX384-B62 | week 25, 2019 | ||
BZX384-B62 | BZX384-B62F | BZX384-B62 | week 25, 2019 | ||
BZX384-B68 | BZX384-B68,115 | BZX384-B68 | week 31, 2003 | ||
BZX384-B68 | BZX384-B68Z | BZX384-B68 | week 25, 2019 | ||
BZX384-B68 | BZX384-B68F | BZX384-B68 | week 25, 2019 | ||
BZX384-B6V2 | BZX384-B6V2,115 | BZX384-B6V2 | week 31, 2003 | ||
BZX384-B6V8 | BZX384-B6V8,115 | BZX384-B6V8 | week 31, 2003 | ||
BZX384-B75 | BZX384-B75F | BZX384-B75 | week 25, 2019 | ||
BZX384-B75 | BZX384-B75,115 | BZX384-B75 | week 31, 2003 | ||
BZX384-B7V5 | BZX384-B7V5F | BZX384-B7V5 | week 25, 2019 | ||
BZX384-B7V5 | BZX384-B7V5,115 | BZX384-B7V5 | week 31, 2003 | ||
BZX384-B8V2 | BZX384-B8V2,115 | BZX384-B8V2 | week 31, 2003 | ||
BZX384-B9V1 | BZX384-B9V1,115 | BZX384-B9V1 | week 31, 2003 | ||
BZX384-C10 | BZX384-C10,115 | BZX384-C10 | week 31, 2003 | ||
BZX384-C11 | BZX384-C11F | BZX384-C11 | week 25, 2019 | ||
BZX384-C11 | BZX384-C11,115 | BZX384-C11 | week 31, 2003 | ||
BZX384-C12 | BZX384-C12,115 | BZX384-C12 | week 31, 2003 | ||
BZX384-C13 | BZX384-C13,115 | BZX384-C13 | week 31, 2003 | ||
BZX384-C15 | BZX384-C15F | BZX384-C15 | week 25, 2019 | ||
BZX384-C15 | BZX384-C15,115 | BZX384-C15 | week 31, 2003 | ||
BZX384-C16 | BZX384-C16F | BZX384-C16 | week 25, 2019 | ||
BZX384-C16 | BZX384-C16,115 | BZX384-C16 | week 31, 2003 | ||
BZX384-C18 | BZX384-C18,115 | BZX384-C18 | week 31, 2003 | ||
BZX384-C20 | BZX384-C20,115 | BZX384-C20 | week 31, 2003 | ||
BZX384-C22 | BZX384-C22,115 | BZX384-C22 | week 31, 2003 | ||
BZX384-C24 | BZX384-C24,115 | BZX384-C24 | week 31, 2003 | ||
BZX384-C27 | BZX384-C27,115 | BZX384-C27 | week 31, 2003 | ||
BZX384-C2V4 | BZX384-C2V4,115 | BZX384-C2V4 | week 31, 2003 | ||
BZX384-C2V7 | BZX384-C2V7,115 | BZX384-C2V7 | week 31, 2003 | ||
BZX384-C30 | BZX384-C30,115 | BZX384-C30 | week 31, 2003 | ||
BZX384-C33 | BZX384-C33,115 | BZX384-C33 | week 31, 2003 | ||
BZX384-C36 | BZX384-C36,115 | BZX384-C36 | week 31, 2003 | ||
BZX384-C39 | BZX384-C39F | BZX384-C39 | week 25, 2019 | ||
BZX384-C39 | BZX384-C39,115 | BZX384-C39 | week 31, 2003 | ||
BZX384-C3V0 | BZX384-C3V0,115 | BZX384-C3V0 | week 31, 2003 | ||
BZX384-C3V3 | BZX384-C3V3,115 | BZX384-C3V3 | week 31, 2003 | ||
BZX384-C3V6 | BZX384-C3V6,115 | BZX384-C3V6 | week 31, 2003 | ||
BZX384-C3V9 | BZX384-C3V9,115 | BZX384-C3V9 | week 31, 2003 | ||
BZX384-C43 | BZX384-C43,115 | BZX384-C43 | week 31, 2003 | ||
BZX384-C47 | BZX384-C47,115 | BZX384-C47 | week 31, 2003 | ||
BZX384-C4V3 | BZX384-C4V3,115 | BZX384-C4V3 | week 31, 2003 | ||
BZX384-C4V7 | BZX384-C4V7,115 | BZX384-C4V7 | week 31, 2003 | ||
BZX384-C51 | BZX384-C51F | BZX384-C51 | week 25, 2019 | ||
BZX384-C51 | BZX384-C51,115 | BZX384-C51 | week 31, 2003 | ||
BZX384-C56 | BZX384-C56,115 | BZX384-C56 | week 31, 2003 | ||
BZX384-C5V1 | BZX384-C5V1,115 | BZX384-C5V1 | week 31, 2003 | ||
BZX384-C5V6 | BZX384-C5V6,115 | BZX384-C5V6 | week 31, 2003 | ||
BZX384-C62 | BZX384-C62,115 | BZX384-C62 | week 31, 2003 | ||
BZX384-C68 | BZX384-C68,115 | BZX384-C68 | week 31, 2003 | ||
BZX384-C6V2 | BZX384-C6V2,115 | BZX384-C6V2 | week 31, 2003 | ||
BZX384-C6V8 | BZX384-C6V8,115 | BZX384-C6V8 | week 31, 2003 | ||
BZX384-C75 | BZX384-C75,115 | BZX384-C75 | week 31, 2003 | ||
BZX384-C7V5 | BZX384-C7V5F | BZX384-C7V5 | week 25, 2019 | ||
BZX384-C7V5 | BZX384-C7V5,115 | BZX384-C7V5 | week 31, 2003 | ||
BZX384-C8V2 | BZX384-C8V2,115 | BZX384-C8V2 | week 31, 2003 | ||
BZX384-C9V1 | BZX384-C9V1,115 | BZX384-C9V1 | week 31, 2003 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BZX384_SER | Voltage regulator diodes | Data sheet | 2023-01-02 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- BZX384-A10
- BZX384-A11
- BZX384-A12
- BZX384-A13
- BZX384-A15
- BZX384-A16
- BZX384-A18
- BZX384-A20
- BZX384-A22
- BZX384-A24
- BZX384-A27
- BZX384-A2V4
- BZX384-A2V7
- BZX384-A30
- BZX384-A33
- BZX384-A36
- BZX384-A39
- BZX384-A3V0
- BZX384-A3V3
- BZX384-A3V6
- BZX384-A3V9
- BZX384-A43
- BZX384-A47
- BZX384-A4V3
- BZX384-A4V7
- BZX384-A51
- BZX384-A56
- BZX384-A5V1
- BZX384-A5V6
- BZX384-A62
- BZX384-A68
- BZX384-A6V2
- BZX384-A6V8
- BZX384-A75
- BZX384-A7V5
- BZX384-A8V2
- BZX384-A9V1
- BZX384-B10
- BZX384-B11
- BZX384-B12
- BZX384-B13
- BZX384-B15
- BZX384-B16
- BZX384-B18
- BZX384-B20
- BZX384-B22
- BZX384-B24
- BZX384-B27
- BZX384-B2V4
- BZX384-B2V7
- BZX384-B30
- BZX384-B33
- BZX384-B36
- BZX384-B39
- BZX384-B3V0
- BZX384-B3V3
- BZX384-B3V6
- BZX384-B3V9
- BZX384-B43
- BZX384-B47
- BZX384-B4V3
- BZX384-B4V7
- BZX384-B51
- BZX384-B56
- BZX384-B5V1
- BZX384-B5V6
- BZX384-B62
- BZX384-B68
- BZX384-B6V2
- BZX384-B6V8
- BZX384-B75
- BZX384-B7V5
- BZX384-B8V2
- BZX384-B9V1
- BZX384-C10
- BZX384-C11
- BZX384-C12
- BZX384-C13
- BZX384-C15
- BZX384-C16
- BZX384-C18
- BZX384-C20
- BZX384-C22
- BZX384-C24
- BZX384-C27
- BZX384-C2V4
- BZX384-C2V7
- BZX384-C30
- BZX384-C33
- BZX384-C36
- BZX384-C39
- BZX384-C3V0
- BZX384-C3V3
- BZX384-C3V6
- BZX384-C3V9
- BZX384-C43
- BZX384-C47
- BZX384-C4V3
- BZX384-C4V7
- BZX384-C51
- BZX384-C56
- BZX384-C5V1
- BZX384-C5V6
- BZX384-C62
- BZX384-C68
- BZX384-C6V2
- BZX384-C6V8
- BZX384-C75
- BZX384-C7V5
- BZX384-C8V2
- BZX384-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.