Features and benefits
-
Wide supply voltage range from 1.65 V to 3.6 V
-
CMOS low power dissipation
-
Overvoltage tolerant inputs to 3.6 V
-
Direct interface with TTL levels
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 250 mA per JESD78 Class II.A
-
Complies with JEDEC standards:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74ALVC125BQ | Production | 1.65 - 3.6 | LVTTL | ± 24 | 145 | 4 | low | -40~85 | 103 | 71 | DHVQFN14 |
74ALVC125D | Production | 1.65 - 3.6 | LVTTL | ± 24 | 145 | 4 | low | -40~85 | 103 | 62 | SO14 |
74ALVC125PW | Production | 1.65 - 3.6 | LVTTL | ± 24 | 145 | 4 | low | -40~85 | 138 | 64.1 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVC125BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | AL125 | 74ALVC125BQ,115 ( 9352 855 53115 ) | |
74ALVC125D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74ALVC125D | 74ALVC125D,118 ( 9352 697 18118 ) |
74ALVC125PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | ALVC125 | 74ALVC125PW,118 ( 9352 697 19118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ALVC125D | 935269718112 | 2021-12-31 | 2022-06-30 | 74ALVC125D | ||
74ALVC125PW | 935269719112 | 2021-12-31 | 2022-06-30 | 74ALVC125PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVC125BQ | 74ALVC125BQ,115 | 74ALVC125BQ | Always Pb-free | ||
74ALVC125D | 74ALVC125D,118 | 74ALVC125D | Always Pb-free | ||
74ALVC125PW | 74ALVC125PW,118 | 74ALVC125PW | week 10, 2005 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74ALVC125 | Quad buffer/line driver; 3-state | Data sheet | 2024-01-12 |
alvc125 | alvc125 IBIS model | IBIS model | 2013-04-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
alvc125 | alvc125 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.