Features and benefits
-
Unidirectional ESD protection of one line
-
ESD protection up to 9 kV
-
Ultra low diode capacitance: Cd = 2.6 pF
-
IEC 61000-4-2; level 4 (ESD)
-
Very low leakage current: IRM = 1 nA
-
AEC-Q101 qualified
Applications
-
USB interfaces
-
Cellular handsets and accessories
-
10/100/1000 Mbit/s Ethernet
-
Portable electronics
-
FireWire
-
Communication systems
-
High-speed data lines
-
Computers and peripherals
-
Subscriber Identity Module (SIM) card protection
-
Audio and video equipment
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD3V3U1UA | SOD323 | 1 | Unidirectional | 3.3 | 2.6 | 9 |
PESD3V3U1UL | DFN1006-2 | 1 | Unidirectional | 3.3 | 2.6 | 9 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD3V3U1UA | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | QT | PESD3V3U1UA,115 ( 9340 629 51115 ) |
PESD3V3U1UL | DFN1006-2 (SOD882) | SOD882 | REFLOW_BG-BD-1 | SOD882_315 | Active | XZ | PESD3V3U1UL,315 ( 9340 629 49315 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD3V3U1UA | PESD3V3U1UA,115 | PESD3V3U1UA | Always Pb-free | ||
PESD3V3U1UL | PESD3V3U1UL,315 | PESD3V3U1UL | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.