×

BZV49 series

Voltage regulator diodes

Medium-power voltage regulator diodes in a SOT89 plastic SMD package.

The diodes are available in the normalized E24 approx. +-5pct tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V (BZV49-C2V4 to BZV49-C75).

Features and benefits

  • Total power dissipation: max. 1 W

  • Tolerance series: approx. +-5pct

  • Working voltage range: nom. 2.4 to 75 V (E24 range)

  • Non-repetitive peak reverse power dissipation: max. 40 W.

  • AEC-Q101 qualified

Applications

  • General regulation functions.

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
BZV49-C10SOT89SOT894.5 x 2.5 x 1.5105appr. 5%9.410.6250100040150single
BZV49-C11SOT89SOT894.5 x 2.5 x 1.5115appr. 5%10.411.6250100040150single
BZV49-C12SOT89SOT894.5 x 2.5 x 1.5125appr. 5%11.412.7250100040150single
BZV49-C13SOT89SOT894.5 x 2.5 x 1.5135appr. 5%12.414.1250100040150single
BZV49-C15SOT89SOT894.5 x 2.5 x 1.5155appr. 5%13.815.6250100040150single
BZV49-C16SOT89SOT894.5 x 2.5 x 1.5165appr. 5%15.317.1250100040150single
BZV49-C18SOT89SOT894.5 x 2.5 x 1.5185appr. 5%16.819.1250100040150single
BZV49-C20SOT89SOT894.5 x 2.5 x 1.5205appr. 5%18.821.2250100040150single
BZV49-C22SOT89SOT894.5 x 2.5 x 1.5225appr. 5%20.823.3250100040150single
BZV49-C24SOT89SOT894.5 x 2.5 x 1.5245appr. 5%22.825.6250100040150single
BZV49-C27SOT89SOT894.5 x 2.5 x 1.5272appr. 5%25.128.9250100040150single
BZV49-C2V4SOT89SOT894.5 x 2.5 x 1.52.45appr. 5%2.22.6250100040150single
BZV49-C2V7SOT89SOT894.5 x 2.5 x 1.52.75appr. 5%2.52.9250100040150single
BZV49-C30SOT89SOT894.5 x 2.5 x 1.5302appr. 5%2832250100040150single
BZV49-C33SOT89SOT894.5 x 2.5 x 1.5332appr. 5%3135250100040150single
BZV49-C36SOT89SOT894.5 x 2.5 x 1.5362appr. 5%3438250100040150single
BZV49-C39SOT89SOT894.5 x 2.5 x 1.5392appr. 5%3741250100040150single
BZV49-C3V0SOT89SOT894.5 x 2.5 x 1.535appr. 5%2.83.2250100040150single
BZV49-C3V3SOT89SOT894.5 x 2.5 x 1.53.35appr. 5%3.13.5250100040150single
BZV49-C3V6SOT89SOT894.5 x 2.5 x 1.53.65appr. 5%3.43.8250100040150single
BZV49-C3V9SOT89SOT894.5 x 2.5 x 1.53.95appr. 5%3.74.1250100040150single
BZV49-C43SOT89SOT894.5 x 2.5 x 1.5432appr. 5%4046250100040150single
BZV49-C47SOT89SOT894.5 x 2.5 x 1.5472appr. 5%4450250100040150single
BZV49-C4V3SOT89SOT894.5 x 2.5 x 1.54.35appr. 5%44.6250100040150single
BZV49-C4V7SOT89SOT894.5 x 2.5 x 1.54.75appr. 5%4.45250100040150single
BZV49-C51SOT89SOT894.5 x 2.5 x 1.5512appr. 5%4854250100040150single
BZV49-C56SOT89SOT894.5 x 2.5 x 1.5562appr. 5%5260250100040150single
BZV49-C5V1SOT89SOT894.5 x 2.5 x 1.55.15appr. 5%4.85.4250100040150single
BZV49-C5V6SOT89SOT894.5 x 2.5 x 1.55.65appr. 5%5.26250100040150single
BZV49-C62SOT89SOT894.5 x 2.5 x 1.5622appr. 5%5866250100040150single
BZV49-C68SOT89SOT894.5 x 2.5 x 1.5682appr. 5%6472250100040150single
BZV49-C6V2SOT89SOT894.5 x 2.5 x 1.56.25appr. 5%5.86.6250100040150single
BZV49-C6V8SOT89SOT894.5 x 2.5 x 1.56.85appr. 5%6.47.2250100040150single
BZV49-C75SOT89SOT894.5 x 2.5 x 1.5752appr. 5%7079250100040150single
BZV49-C7V5SOT89SOT894.5 x 2.5 x 1.57.55appr. 5%77.9250100040150single
BZV49-C8V2SOT89SOT894.5 x 2.5 x 1.58.25appr. 5%7.78.7250100040150single
BZV49-C9V1SOT89SOT894.5 x 2.5 x 1.59.15appr. 5%8.59.6250100040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZV49-C10

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active10YBZV49-C10,115
( 9336 059 60115 )
BZV49-C11

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active11YBZV49-C11,115
( 9336 059 70115 )
BZV49-C12

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active12YBZV49-C12,115
( 9336 059 80115 )
BZV49-C13

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active13YBZV49-C13,115
( 9336 059 90115 )
BZV49-C15

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active15YBZV49-C15,115
( 9336 060 00115 )
BZV49-C16

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active16YBZV49-C16,115
( 9336 060 10115 )
BZV49-C18

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active18YBZV49-C18,115
( 9336 060 20115 )
BZV49-C20

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active20YBZV49-C20,115
( 9336 060 30115 )
BZV49-C22

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active22YBZV49-C22,115
( 9336 060 40115 )
BZV49-C24

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active24YBZV49-C24,115
( 9336 060 50115 )
BZV49-C27

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active27YBZV49-C27,115
( 9336 060 60115 )
BZV49-C2V4

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active2Y4BZV49-C2V4,115
( 9336 058 10115 )
BZV49-C2V7

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active2Y7BZV49-C2V7,115
( 9336 058 20115 )
BZV49-C30

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active30YBZV49-C30,115
( 9336 060 70115 )
BZV49-C33

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active33YBZV49-C33,115
( 9336 060 80115 )
BZV49-C36

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active36YBZV49-C36,115
( 9336 060 90115 )
BZV49-C39

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active39YBZV49-C39,115
( 9336 061 00115 )
BZV49-C3V0

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active3Y0BZV49-C3V0,115
( 9336 058 30115 )
BZV49-C3V3

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active3Y3BZV49-C3V3,115
( 9336 058 40115 )
BZV49-C3V6

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active3Y6BZV49-C3V6,115
( 9336 058 50115 )
BZV49-C3V9

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active3Y9BZV49-C3V9,115
( 9336 058 60115 )
BZV49-C43

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active43YBZV49-C43,115
( 9336 061 10115 )
BZV49-C47

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active47YBZV49-C47,115
( 9336 061 20115 )
BZV49-C4V3

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_135Active4Y3BZV49-C4V3,135
( 9336 058 70135 )
SOT89_115Active4Y3BZV49-C4V3,115
( 9336 058 70115 )
BZV49-C4V7

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active4Y7BZV49-C4V7,115
( 9336 058 80115 )
BZV49-C51

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active51YBZV49-C51,115
( 9336 061 30115 )
BZV49-C56

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active56YBZV49-C56,115
( 9336 061 40115 )
BZV49-C5V1

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active5Y1BZV49-C5V1,115
( 9336 058 90115 )
BZV49-C5V6

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active5Y6BZV49-C5V6,115
( 9336 059 00115 )
BZV49-C62

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active62YBZV49-C62,115
( 9336 061 50115 )
BZV49-C68

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active68YBZV49-C68,115
( 9336 061 60115 )
BZV49-C6V2

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active6Y2BZV49-C6V2,115
( 9336 059 10115 )
BZV49-C6V8

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active6Y8BZV49-C6V8,115
( 9336 059 20115 )
BZV49-C75

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active75YBZV49-C75,115
( 9336 061 70115 )
BZV49-C7V5

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active7Y5BZV49-C7V5,115
( 9336 059 30115 )
BZV49-C8V2

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active8Y2BZV49-C8V2,115
( 9336 059 40115 )
BZV49-C9V1

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115Active9Y1BZV49-C9V1,115
( 9336 059 50115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZV49-C10BZV49-C10,115BZV49-C10week 28, 2003
BZV49-C11BZV49-C11,115BZV49-C11week 28, 2003
BZV49-C12BZV49-C12,115BZV49-C12week 28, 2003
BZV49-C13BZV49-C13,115BZV49-C13week 28, 2003
BZV49-C15BZV49-C15,115BZV49-C15week 28, 2003
BZV49-C16BZV49-C16,115BZV49-C16week 28, 2003
BZV49-C18BZV49-C18,115BZV49-C18week 28, 2003
BZV49-C20BZV49-C20,115BZV49-C20week 28, 2003
BZV49-C22BZV49-C22,115BZV49-C22week 28, 2003
BZV49-C24BZV49-C24,115BZV49-C24week 28, 2003
BZV49-C27BZV49-C27,115BZV49-C27week 28, 2003
BZV49-C2V4BZV49-C2V4,115BZV49-C2V4week 28, 2003
BZV49-C2V7BZV49-C2V7,115BZV49-C2V7week 28, 2003
BZV49-C30BZV49-C30,115BZV49-C30week 28, 2003
BZV49-C33BZV49-C33,115BZV49-C33week 28, 2003
BZV49-C36BZV49-C36,115BZV49-C36week 28, 2003
BZV49-C39BZV49-C39,115BZV49-C39week 28, 2003
BZV49-C3V0BZV49-C3V0,115BZV49-C3V0week 28, 2003
BZV49-C3V3BZV49-C3V3,115BZV49-C3V3week 28, 2003
BZV49-C3V6BZV49-C3V6,115BZV49-C3V6week 28, 2003
BZV49-C3V9BZV49-C3V9,115BZV49-C3V9week 28, 2003
BZV49-C43BZV49-C43,115BZV49-C43week 28, 2003
BZV49-C47BZV49-C47,115BZV49-C47week 28, 2003
BZV49-C4V3BZV49-C4V3,135BZV49-C4V3week 28, 2003
BZV49-C4V3BZV49-C4V3,115BZV49-C4V3week 28, 2003
BZV49-C4V7BZV49-C4V7,115BZV49-C4V7week 28, 2003
BZV49-C51BZV49-C51,115BZV49-C51week 28, 2003
BZV49-C56BZV49-C56,115BZV49-C56week 28, 2003
BZV49-C5V1BZV49-C5V1,115BZV49-C5V1week 28, 2003
BZV49-C5V6BZV49-C5V6,115BZV49-C5V6week 28, 2003
BZV49-C62BZV49-C62,115BZV49-C62week 28, 2003
BZV49-C68BZV49-C68,115BZV49-C68week 28, 2003
BZV49-C6V2BZV49-C6V2,115BZV49-C6V2week 28, 2003
BZV49-C6V8BZV49-C6V8,115BZV49-C6V8week 28, 2003
BZV49-C75BZV49-C75,115BZV49-C75week 28, 2003
BZV49-C7V5BZV49-C7V5,115BZV49-C7V5week 28, 2003
BZV49-C8V2BZV49-C8V2,115BZV49-C8V2week 28, 2003
BZV49-C9V1BZV49-C9V1,115BZV49-C9V1week 28, 2003
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
BZV49_SERIESVoltage regulator diodesData sheet2020-03-16
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyPackage information2022-05-28
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.