×

PEMB19; PUMB19

PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open

PNP/PNP resistor-equipped transistors

Features and benefits

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place cost

  • AEC-Q101 qualified

Applications

  • Low current peripheral driver

  • Control of IC inputs

  • Replacement of general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)Channel typePtot (mW)IC [max] (mA)R1 (typ) (kΩ)VCEO (V)
PUMB19SOT363TSSOP62.1 x 1.25 x 0.95PNP/PNP3001002250

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMB19
TSSOP6
(SOT363)
SOT363REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115ActiveT3%PUMB19,115
( 9340 589 07115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PUMB19PUMB19,115PUMB19Always Pb-free
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PEMB19_PUMB19PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = openData sheet2009-09-14
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.