×

74LVC132A

Quad 2-input NAND Schmitt trigger

The 74LVC132A provides four 2-input NAND gates with Schmitt trigger inputs. It is capable of transforming slowly-changing input signals into sharply defined, jitter-free output signals.

The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environment.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • 5 V tolerant inputs for interfacing with 5 V logic

  • CMOS low-power consumption

  • Direct interface with TTL levels

  • Unlimited input rise and fall times

  • Inputs accept voltages up to 5.5 V

  • Complies with JEDEC standard JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Wave and pulse shapers for highly noisy environments

  • Astable multivibrator

  • Monostable multivibrator.

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC132ABQProduction1.2 - 3.6CMOS/LVTTL± 243.41754low-40~12510822.676DHVQFN14
74LVC132ADProduction1.2 - 3.6CMOS/LVTTL± 243.41754low-40~12511121.969SO14
74LVC132APWProduction1.2 - 3.6CMOS/LVTTL± 243.41754low-40~1251438.469TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC132ABQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveC132A74LVC132ABQ,115
( 9352 828 22115 )
74LVC132AD
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74LVC132AD74LVC132AD,118
( 9352 828 21118 )
74LVC132APW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveLVC132A74LVC132APW,118
( 9352 828 23118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC132AD
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_112Withdrawn / End-of-life74LVC132AD74LVC132AD,112
( 9352 828 21112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC132AD9352828211122021-12-312022-06-3074LVC132AD
    74LVC132APW9352828231122021-12-312022-06-3074LVC132APW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC132ABQ74LVC132ABQ,11574LVC132ABQAlways Pb-free
      74LVC132AD74LVC132AD,11874LVC132ADAlways Pb-free
      74LVC132APW74LVC132APW,11874LVC132APWAlways Pb-free

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC132AD74LVC132AD,11274LVC132ADAlways Pb-free
      Quality and reliability disclaimer

      Documentation (10)

      File nameTitleTypeDate
      74LVC132AQuad 2-input NAND Schmitt triggerData sheet2024-02-12
      lvc132alvc132a IBIS modelIBIS model2018-11-28
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      lvc132alvc132a IBIS modelIBIS model2018-11-28

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.