×

74HC4060-Q100; 74HCT4060-Q100

14-stage binary ripple counter with oscillator

The 74HC4060-Q100; 74HCT4060-Q100 is a 14-stage ripple-carry counter/divider and oscillator with three oscillator terminals (RS, RTC and CTC), ten buffered parallel outputs (Q3 to Q9 and Q11 to Q13) and an overriding asynchronous master reset (MR). The oscillator configuration allows design of either RC or crystal oscillator circuits. The oscillator may be replaced by an external clock signal at input RS. In this case, keep the oscillator pins (RTC and CTC) floating. The counter advances on the HIGH-to-LOW transition of RS. A HIGH level on MR clears all counter stages and forces all outputs LOW, independent of the other input conditions. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • All active components on chip

  • RC or crystal oscillator configuration

  • Input levels:

    • For 74HC4060-Q100: CMOS level

    • For 74HCT4060-Q100: TTL level

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Applications

  • Control counters

  • Timers

  • Frequency dividers

  • Time-delay circuits

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4060BQ-Q100Production2.0 - 6.0± 5.2CMOS3187low-40~125826.250DHVQFN16
74HC4060D-Q100Production2.0 - 6.0± 5.2CMOS3187low-40~125824.740SO16
74HC4060PW-Q100Production2.0 - 6.0± 5.2CMOS3187low-40~1251142.142.5TSSOP16
74HCT4060BQ-Q100Production4.5 - 5.5± 4TTL3188low-40~125826.250DHVQFN16
74HCT4060D-Q100Production4.5 - 5.5± 4TTL3188low-40~125804.338.9SO16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4060BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHC406074HC4060BQ-Q100,11
( 9352 988 91115 )
74HC4060D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HC4060D74HC4060D-Q100,118
( 9352 988 92118 )
74HC4060PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC406074HC4060PW-Q100,11
( 9352 988 93118 )
74HCT4060BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHT406074HCT4060BQ-Q100,1
( 9352 988 94115 )
74HCT4060D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT4060D74HCT4060D-Q100,11
( 9352 988 96118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC4060BQ-Q10074HC4060BQ-Q100,1174HC4060BQ-Q100Always Pb-free
74HC4060D-Q10074HC4060D-Q100,11874HC4060D-Q100Always Pb-free
74HC4060PW-Q10074HC4060PW-Q100,1174HC4060PW-Q100Always Pb-free
74HCT4060BQ-Q10074HCT4060BQ-Q100,174HCT4060BQ-Q100Always Pb-free
74HCT4060D-Q10074HCT4060D-Q100,1174HCT4060D-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (12)

File nameTitleTypeDate
74HC_HCT4060_Q10014-stage binary ripple counter with oscillatorData sheet2024-03-27
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
hcHC/HCT Spice modelSPICE model2022-02-17
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hcHC/HCT Spice modelSPICE model2022-02-17

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.