×

74LVC30A

8-input NAND gate

The 74LVC30A is an 8-input NAND gate.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices in a mixed 3.3 V and 5 V environment.

Schmitt trigger action at all inputs makes the circuit tolerant for slower input rise and fall time.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • Inputs accept voltages up to 5.5 V

  • CMOS low power consumption

  • Direct interface with TTL levels

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM JEDEC JS-001-2012 exceeds 2000 V

    • MM JESD22-A115-C exceeds 200 V

    • CDM JESD22-C101F exceeds 1000 V

  • Specified from ‑40 °C to +85 °C and ‑40 °C to +125 °C

Documentation (3)

File nameTitleTypeDate
74LVC30A8-input NAND gateData sheet2019-03-15
lvc30alvc30a IBIS modelIBIS model2018-11-29
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc30alvc30a IBIS modelIBIS model2018-11-29