Features and benefits
-
Complies with JEDEC standard JESD7A
-
Input levels:
-
For 74HC10: CMOS level
-
For 74HCT10: TTL level
-
-
Complies with JEDEC standard no. 7A
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC10D | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 9.0 | 36 | 3 | low | -40~125 | 108 | 20.4 | 67 | SO14 |
74HC10PW | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 9.0 | 36 | 3 | low | -40~125 | 141 | 7.9 | 68 | TSSOP14 |
74HCT10D | Production | 4.5 - 5.5 | TTL | ± 4 | 11 | 36 | 3 | low | -40~125 | 108 | 20.4 | 67 | SO14 |
74HCT10PW | Production | 4.5 - 5.5 | TTL | ± 4 | 11 | 36 | 3 | low | -40~125 | 141 | 7.9 | 68 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC10D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_653 | Active | 74HC10D | 74HC10D,653 ( 9337 142 80653 ) |
74HC10PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | HC10 | 74HC10PW,118 ( 9351 862 90118 ) |
74HCT10D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_653 | Active | 74HCT10D | 74HCT10D,653 ( 9337 143 60653 ) |
74HCT10PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | HCT10 | 74HCT10PW,118 ( 9351 862 70118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC10D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_652 | Withdrawn / End-of-life | 74HC10D | 74HC10D,652 ( 9337 142 80652 ) |
74HC10PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_112 | Withdrawn / End-of-life | HC10 | 74HC10PW,112 ( 9351 862 90112 ) |
74HCT10D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_652 | Withdrawn / End-of-life | 74HCT10D | 74HCT10D,652 ( 9337 143 60652 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC10D | 933714280652 | 2021-12-31 | 2022-06-30 | 74HC10D | ||
74HC10PW | 935186290112 | 2021-12-31 | 2022-06-30 | 74HC10PW | ||
74HCT10D | 933714360652 | 2021-12-31 | 2022-06-30 | 74HCT10D | ||
74HCT10PW | 935186270112 | 2021-12-31 | 2022-06-30 | 74HCT10PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC10D | 74HC10D,653 | 74HC10D | week 5, 2004 | ||
74HC10PW | 74HC10PW,118 | 74HC10PW | week 10, 2005 | ||
74HCT10D | 74HCT10D,653 | 74HCT10D | week 5, 2004 | ||
74HCT10PW | 74HCT10PW,118 | 74HCT10PW | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC10D | 74HC10D,652 | 74HC10D | week 5, 2004 | ||
74HC10PW | 74HC10PW,112 | 74HC10PW | week 10, 2005 | ||
74HCT10D | 74HCT10D,652 | 74HCT10D | week 5, 2004 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT10 | Triple 3-input NAND gate | Data sheet | 2024-02-20 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.