×

HEF4007UB

Dual complementary pair and inverter

The HEF4007UB is a dual complementary pair and an inverter with access to each device. It has three n-channel and three p-channel enhancement mode MOS transistors.

It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input.

Features and benefits

  • Fully static operation

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • Specified from -40 °C to +85 °C

  • Complies with JEDEC standard JESD 13-B

  • Inputs and outputs are protected against electrostatic effects

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
HEF4007UBTProduction3.0 - 15CMOS± 3.415102medium-40~859410.752SO14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4007UBT
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653ActiveHEF4007UBTHEF4007UBT,653
( 9333 726 20653 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
HEF4007UBT9333726206522021-12-312022-06-30HEF4007UBT

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    HEF4007UBTHEF4007UBT,653HEF4007UBTweek 5, 2004
    Quality and reliability disclaimer

    Documentation (7)

    File nameTitleTypeDate
    HEF4007UBDual complementary pair and inverterData sheet2017-08-31
    AN11051Pin FMEA HEF4000 familyApplication note2019-01-09
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.