Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 3)
-
Specified from -40 °C to +85 °C
-
-
Wide supply voltage range from 2.0 V to 5.5 V
-
Synchronous parallel-to-serial applications
-
Synchronous serial input for easy expansion
-
Latch-up performance exceeds 250 mA
-
CMOS LOW power consumption
-
5.5 V tolerant inputs/outputs
-
Direct interface with TTL levels (2.7 V to 3.6 V)
-
Power-down mode
-
Complies with JEDEC standards:
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8B/JESD36 (2.7 V to 3.6 V)
-
JESD8-1A (4.5 V to 5.5 V)
-
-
ESD protection:
-
MIL-STD-833, method 3015 exceeds 2000 V
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74LV165AD-Q100 | Production | 1.0 - 5.5 | TTL | ± 12 | 7.5 | 115 | low | -40~85 | 115 | 9.4 | 51 | SO16 |
74LV165APW-Q100 | Production | 1.0 - 5.5 | TTL | ± 12 | 7.5 | 115 | low | -40~85 | 124 | 4.4 | 53.9 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LV165AD-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74LV165AD | 74LV165AD-Q100J ( 9353 011 96118 ) |
74LV165APW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | LV165A | 74LV165APW-Q100J ( 9353 013 62118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LV165AD-Q100 | 74LV165AD-Q100J | 74LV165AD-Q100 | Always Pb-free | ||
74LV165APW-Q100 | 74LV165APW-Q100J | 74LV165APW-Q100 | Always Pb-free |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74LV165A_Q100 | 8-bit parallel-in/serial-out shift register | Data sheet | 2017-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.