×

PDTB113Z_123Y_143XQA_SER

50 V, 500 mA PNP resistor-equipped transistors

PNP Resistor-Equipped Transistor (RET) family in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

Features and benefits

  • 500 mA output current capability

  • Built-in bias resistors

  • ± 10% resistor ratio tolerance

  • Simplifies circuit design

  • Reduces component count

  • Reduced pick and place cost

  • Low package height of 0.37 mm

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

  • AEC-Q101 qualified

Applications

  • Digital applications

  • Cost saving alternative for BC807/BC817 series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Tj [max] (°C)Automotive qualified
PDTB113ZQASOT1215DFN1010D-31.1 x 1 x 0.37500110PNP32550150Y
PDTB123YQASOT1215DFN1010D-31.1 x 1 x 0.375002.210PNP32550150Y
PDTB143XQASOT1215DFN1010D-31.1 x 1 x 0.375004.710PNP32550150Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTB113ZQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active01" 11 10PDTB113ZQAZ
( 9340 692 71147 )
PDTB123YQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active10 00 01PDTB123YQAZ
( 9340 692 73147 )
PDTB143XQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active10 01 01PDTB143XQAZ
( 9340 692 75147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTB113ZQA934069271115
PDTB123YQA934069273115
PDTB143XQA934069275115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTB113ZQAPDTB113ZQAZPDTB113ZQAAlways Pb-free
PDTB123YQAPDTB123YQAZPDTB123YQAAlways Pb-free
PDTB143XQAPDTB143XQAZPDTB143XQAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PDTB113Z_123Y_143XQA_SER50 V, 500 mA PNP resistor-equipped transistorsData sheet2016-01-06
SOT1215plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.