×

74AHC00-Q100; 74AHCT00-Q100

Quad 2-input NAND gate

The 74AHC00-Q100; 74AHCT00-Q100 are quad 2-input NAND gates. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Input levels:

    • For 74AHC00-Q100: CMOS level

    • For 74AHCT00-Q100: TTL level

  • Balanced propagation delays

  • All inputs have Schmitt-trigger actions

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC00BQ-Q100Production2.0 - 5.5CMOS± 83.2604low-40~12510318.471DHVQFN14
74AHC00D-Q100Production2.0 - 5.5CMOS± 83.2604low-40~12510517.863SO14
74AHC00PW-Q100Production2.0 - 5.5CMOS± 83.2604low-40~1251386.964TSSOP14
74AHCT00BQ-Q100Production4.5 - 5.5TTL± 83.3604low-40~12510318.471DHVQFN14
74AHCT00D-Q100Production4.5 - 5.5TTL± 83.3604low-40~12510517.863SO14
74AHCT00PW-Q100Production4.5 - 5.5TTL± 83.3604low-40~1251386.964TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC00BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHC0074AHC00BQ-Q100X
( 9353 006 09115 )
74AHC00D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHC00D74AHC00D-Q100J
( 9353 006 06118 )
74AHC00PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHC0074AHC00PW-Q100J
( 9353 006 08118 )
74AHCT00BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHT0074AHCT00BQ-Q100X
( 9353 006 13115 )
74AHCT00D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCT00D74AHCT00D-Q100J
( 9353 006 11118 )
74AHCT00PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT0074AHCT00PW-Q100J
( 9353 006 12118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC00BQ-Q10074AHC00BQ-Q100X74AHC00BQ-Q100Always Pb-free
74AHC00D-Q10074AHC00D-Q100J74AHC00D-Q100Always Pb-free
74AHC00PW-Q10074AHC00PW-Q100J74AHC00PW-Q100Always Pb-free
74AHCT00BQ-Q10074AHCT00BQ-Q100X74AHCT00BQ-Q100Always Pb-free
74AHCT00D-Q10074AHCT00D-Q100J74AHCT00D-Q100Always Pb-free
74AHCT00PW-Q10074AHCT00PW-Q100J74AHCT00PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74AHC_AHCT00_Q100Quad 2-input NAND gateData sheet2024-01-15
ahct00ahct00 IBIS modelIBIS model2013-04-07
ahc00ahc00 IBIS modelIBIS model2013-04-07
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct00ahct00 IBIS modelIBIS model2013-04-07
ahc00ahc00 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.