Features and benefits
-
Total power dissipation: max. 1500 mW
-
Tolerance series: approx. ±5%
-
Working voltage range: nom. 2.4 to 75 V (E24 range)
-
Non-repetitive peak reverse power dissipation: max. 40 W.
-
AEC-Q101 qualified
Applications
-
General regulation functions.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZV90-C10 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 10 | 5 | appr. 5% | 9.4 | 10.6 | 400 | 1500 | 40 | 150 | single |
BZV90-C11 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 11 | 5 | appr. 5% | 10.4 | 11.6 | 400 | 1500 | 40 | 150 | single |
BZV90-C12 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 12 | 5 | appr. 5% | 11.4 | 12.7 | 400 | 1500 | 40 | 150 | single |
BZV90-C13 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 13 | 5 | appr. 5% | 12.4 | 14.1 | 400 | 1500 | 40 | 150 | single |
BZV90-C15 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 400 | 1500 | 40 | 150 | single |
BZV90-C16 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 16 | 5 | appr. 5% | 15.3 | 17.1 | 400 | 1500 | 40 | 150 | single |
BZV90-C18 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 18 | 5 | appr. 5% | 16.8 | 19.1 | 400 | 1500 | 40 | 150 | single |
BZV90-C20 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 20 | 5 | appr. 5% | 18.8 | 21.2 | 400 | 1500 | 40 | 150 | single |
BZV90-C22 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 22 | 5 | appr. 5% | 20.8 | 23.3 | 400 | 1500 | 40 | 150 | single |
BZV90-C24 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 24 | 5 | appr. 5% | 22.8 | 25.6 | 400 | 1500 | 40 | 150 | single |
BZV90-C27 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 27 | 2 | appr. 5% | 25 | 28.9 | 400 | 1500 | 40 | 150 | single |
BZV90-C2V4 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2.4 | 5 | appr. 5% | 2.2 | 2.6 | 400 | 1500 | 40 | 150 | single |
BZV90-C2V7 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2.7 | 5 | appr. 5% | 2.5 | 2.9 | 400 | 1500 | 40 | 150 | single |
BZV90-C30 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 30 | 2 | appr. 5% | 28 | 32 | 400 | 1500 | 40 | 150 | single |
BZV90-C33 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 33 | 2 | appr. 5% | 31 | 35 | 400 | 1500 | 40 | 150 | single |
BZV90-C36 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 36 | 2 | appr. 5% | 34 | 38 | 400 | 1500 | 40 | 150 | single |
BZV90-C39 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 39 | 2 | appr. 5% | 37 | 41 | 400 | 1500 | 40 | 150 | single |
BZV90-C3V0 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 3 | 5 | appr. 5% | 2.8 | 3.2 | 400 | 1500 | 40 | 150 | single |
BZV90-C3V3 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 3.3 | 5 | appr. 5% | 3.1 | 3.5 | 400 | 1500 | 40 | 150 | single |
BZV90-C3V6 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 3.6 | 5 | appr. 5% | 3.4 | 3.8 | 400 | 1500 | 40 | 150 | single |
BZV90-C3V9 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 3.9 | 5 | appr. 5% | 3.7 | 4.1 | 400 | 1500 | 40 | 150 | single |
BZV90-C43 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 43 | 2 | appr. 5% | 40 | 46 | 400 | 1500 | 40 | 150 | single |
BZV90-C47 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 47 | 2 | appr. 5% | 44 | 50 | 400 | 1500 | 40 | 150 | single |
BZV90-C4V3 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 4.3 | 5 | appr. 5% | 4 | 4.6 | 400 | 1500 | 40 | 150 | single |
BZV90-C4V7 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 400 | 1500 | 40 | 150 | single |
BZV90-C51 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 51 | 2 | appr. 5% | 48 | 54 | 400 | 1500 | 40 | 150 | single |
BZV90-C56 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 56 | 2 | appr. 5% | 52 | 60 | 400 | 1500 | 40 | 150 | single |
BZV90-C5V1 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 5.1 | 5 | appr. 5% | 4.8 | 5.4 | 400 | 1500 | 40 | 150 | single |
BZV90-C5V6 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 5.6 | 5 | appr. 5% | 5.2 | 6 | 400 | 1500 | 40 | 150 | single |
BZV90-C62 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 62 | 2 | appr. 5% | 58 | 66 | 400 | 1500 | 40 | 150 | single |
BZV90-C68 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 68 | 2 | appr. 5% | 64 | 72 | 400 | 1500 | 40 | 150 | single |
BZV90-C6V2 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 6.2 | 5 | appr. 5% | 5.8 | 6.6 | 400 | 1500 | 40 | 150 | single |
BZV90-C6V8 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 6.8 | 5 | appr. 5% | 6.4 | 7.2 | 400 | 1500 | 40 | 150 | single |
BZV90-C75 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 75 | 2 | appr. 5% | 70 | 79 | 400 | 1500 | 40 | 150 | single |
BZV90-C7V5 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 7.5 | 5 | appr. 5% | 7 | 7.9 | 400 | 1500 | 40 | 150 | single |
BZV90-C8V2 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 8.2 | 5 | appr. 5% | 7.7 | 8.7 | 400 | 1500 | 40 | 150 | single |
BZV90-C9V1 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 9.1 | 5 | appr. 5% | 8.5 | 9.6 | 400 | 1500 | 40 | 150 | single |
Package
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BZV90-C30/A | 934061086115 | |||||
BZV90-C30/A1 | 934061101115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZV90-C10 | BZV90-C10,115 | BZV90-C10 | week 34, 2003 | ||
BZV90-C11 | BZV90-C11,115 | BZV90-C11 | week 34, 2003 | ||
BZV90-C12 | BZV90-C12,115 | BZV90-C12 | week 34, 2003 | ||
BZV90-C13 | BZV90-C13,115 | BZV90-C13 | week 34, 2003 | ||
BZV90-C15 | BZV90-C15,115 | BZV90-C15 | week 34, 2003 | ||
BZV90-C16 | BZV90-C16,115 | BZV90-C16 | week 34, 2003 | ||
BZV90-C18 | BZV90-C18,115 | BZV90-C18 | week 34, 2003 | ||
BZV90-C20 | BZV90-C20,115 | BZV90-C20 | week 34, 2003 | ||
BZV90-C22 | BZV90-C22,115 | BZV90-C22 | week 34, 2003 | ||
BZV90-C24 | BZV90-C24,115 | BZV90-C24 | week 34, 2003 | ||
BZV90-C27 | BZV90-C27,115 | BZV90-C27 | week 34, 2003 | ||
BZV90-C2V4 | BZV90-C2V4,115 | BZV90-C2V4 | week 34, 2003 | ||
BZV90-C2V7 | BZV90-C2V7,115 | BZV90-C2V7 | week 34, 2003 | ||
BZV90-C30 | BZV90-C30,115 | BZV90-C30 | week 34, 2003 | ||
BZV90-C33 | BZV90-C33,115 | BZV90-C33 | week 34, 2003 | ||
BZV90-C36 | BZV90-C36,115 | BZV90-C36 | week 34, 2003 | ||
BZV90-C39 | BZV90-C39,115 | BZV90-C39 | week 34, 2003 | ||
BZV90-C3V0 | BZV90-C3V0,115 | BZV90-C3V0 | week 34, 2003 | ||
BZV90-C3V3 | BZV90-C3V3,115 | BZV90-C3V3 | week 34, 2003 | ||
BZV90-C3V6 | BZV90-C3V6,115 | BZV90-C3V6 | week 34, 2003 | ||
BZV90-C3V9 | BZV90-C3V9,115 | BZV90-C3V9 | week 34, 2003 | ||
BZV90-C43 | BZV90-C43,115 | BZV90-C43 | week 34, 2003 | ||
BZV90-C47 | BZV90-C47,115 | BZV90-C47 | week 34, 2003 | ||
BZV90-C4V3 | BZV90-C4V3,115 | BZV90-C4V3 | week 34, 2003 | ||
BZV90-C4V7 | BZV90-C4V7,115 | BZV90-C4V7 | week 34, 2003 | ||
BZV90-C51 | BZV90-C51,115 | BZV90-C51 | week 34, 2003 | ||
BZV90-C56 | BZV90-C56,115 | BZV90-C56 | week 34, 2003 | ||
BZV90-C5V1 | BZV90-C5V1,135 | BZV90-C5V1 | week 34, 2003 | ||
BZV90-C5V1 | BZV90-C5V1,115 | BZV90-C5V1 | week 34, 2003 | ||
BZV90-C5V6 | BZV90-C5V6,115 | BZV90-C5V6 | week 34, 2003 | ||
BZV90-C62 | BZV90-C62,115 | BZV90-C62 | week 34, 2003 | ||
BZV90-C68 | BZV90-C68,115 | BZV90-C68 | week 34, 2003 | ||
BZV90-C6V2 | BZV90-C6V2,135 | BZV90-C6V2 | week 34, 2003 | ||
BZV90-C6V2 | BZV90-C6V2,115 | BZV90-C6V2 | week 34, 2003 | ||
BZV90-C6V8 | BZV90-C6V8,115 | BZV90-C6V8 | week 34, 2003 | ||
BZV90-C75 | BZV90-C75,115 | BZV90-C75 | week 34, 2003 | ||
BZV90-C7V5 | BZV90-C7V5,115 | BZV90-C7V5 | week 34, 2003 | ||
BZV90-C8V2 | BZV90-C8V2,115 | BZV90-C8V2 | week 34, 2003 | ||
BZV90-C9V1 | BZV90-C9V1,115 | BZV90-C9V1 | week 34, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
BZV90 | Voltage regulator diodes | Data sheet | 2020-03-16 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- BZV90-C10
- BZV90-C11
- BZV90-C12
- BZV90-C13
- BZV90-C15
- BZV90-C16
- BZV90-C18
- BZV90-C20
- BZV90-C22
- BZV90-C24
- BZV90-C27
- BZV90-C2V4
- BZV90-C2V7
- BZV90-C30
- BZV90-C33
- BZV90-C36
- BZV90-C39
- BZV90-C3V0
- BZV90-C3V3
- BZV90-C3V6
- BZV90-C3V9
- BZV90-C43
- BZV90-C47
- BZV90-C4V3
- BZV90-C4V7
- BZV90-C51
- BZV90-C56
- BZV90-C5V1
- BZV90-C5V6
- BZV90-C62
- BZV90-C68
- BZV90-C6V2
- BZV90-C6V8
- BZV90-C75
- BZV90-C7V5
- BZV90-C8V2
- BZV90-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.