×

XC7WT14

Triple inverting Schmitt trigger

The XC7WT14 is a high-speed Si-gate CMOS device. This device provides three inverting buffers with Schmitt trigger action. This device is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Features and benefits

  • Symmetrical output impedance

  • High noise immunity

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Low power dissipation

  • Balanced propagation delays

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Wave and pulse shaper for highly noisy environment

  • Astable multivibrator

  • Monostable multivibrator

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
XC7WT14DPProduction4.5 - 5.5TTL± 8603low-40~125216105TSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
XC7WT14DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125Activeg14XC7WT14DP,125
( 9352 944 27125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
XC7WT14DPXC7WT14DP,125XC7WT14DPAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
XC7WT14Triple inverting Schmitt triggerData sheet2024-01-04
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.