Features and benefits
-
Direct interface with TTL levels
-
Supply voltage range from 4.5 V to 5.5 V
-
Typical tpd of 2.8 ns at 5 V
-
Typical VOL(p)< 0.8 V at VCC = 5 V, Tamb = 25 °C
-
Typical VOH(v)> 2.3 V at VCC = 5 V, Tamb = 25 °C
-
Supports mixed-mode voltage operation on all ports
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 250 mA per JESD 78 Class II
-
ESD protection:
-
HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 3kV
-
MM JESD22-A115-A exceeds 200 V
-
CDM JESD22-C101E exceeds 2kV
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LV541ATPW | Production | 4.5 - 5.5 | TTL | ± 16 | 60 | 8 | low | -40~125 | 101 | 45 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LV541ATPW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | LV541AT | 74LV541ATPWJ ( 9353 066 46118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LV541ATPW | 74LV541ATPWJ | 74LV541ATPW | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74LV541AT | Octal buffer/line driver; 3-state | Data sheet | 2017-03-17 |
lv541at | 74LV541AT IBIS model | IBIS model | 2016-03-17 |
Nexperia_document_leaflet_Logic_LV-AT_201903 | LV-A(T) logic family | Leaflet | 2019-03-19 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lv541at | 74LV541AT IBIS model | IBIS model | 2016-03-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.