×

74AHC157; 74AHCT157

Quad 2-input multiplexer

The 74AHC/AHCT157 are high-speed Si-gate CMOS devices and are pin compatible with Low Power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74AHC/AHCT157 are quad 2-input multiplexer which select 4 bits of data from two sources under the control of a common data select input (S). The enable input (E) is active LOW. When E is HIGH, all of the outputs (1Y to 4Y) are forced LOW regardless of all other input conditions.

Moving the data from two groups of registers to four common output buses is a common use of the 74AHC/AHCT157. The state of the common data select input (S) determines the particular register from which the data comes. It can also be used as function generator. The device is useful for implementing highly irregular logic by generating any four of the 16 different functions of two variables with one variable common. The 74AHC/AHCT157 is logic implementation of a 4-pole, 2-position switch, where the position of the switch is determine by the logic levels applied to S.

The logic equations are:

  • 1Y = E × (1I1 × S + 1I0 × S)

  • 2Y = E × (2I1 × S + 2I0 × S)

  • 3Y = E × (3I1 × S + 3I0 × S)

  • 4Y = E × (4I1 × S + 4I0 × S)

Features and benefits

  • Balanced propagation delays

  • All inputs have a Schmitt-trigger action

  • Inputs accepts voltages higher than VCC

  • Multiple input enable for easy expansion

  • Ideal for memory chip select decoding

  • For 74AHC157 only: operates with CMOS input levels

  • For 74AHCT157 only: operates with TTL input levels

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC157BQProduction2.0 - 5.5CMOS± 83.2low-40~1259112.760DHVQFN16
74AHC157DProduction2.0 - 5.5CMOS± 83.2low-40~125918.950SO16
74AHC157PWProduction2.0 - 5.5CMOS± 83.2low-40~1251234.253TSSOP16
74AHCT157BQProduction4.5 - 5.5TTL± 83.2low-40~1259112.760DHVQFN16
74AHCT157DProduction4.5 - 5.5TTL± 83.2low-40~125918.950SO16
74AHCT157PWProduction4.5 - 5.5TTL± 83.2low-40~1251234.253TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC157BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveAHC15774AHC157BQ,115
( 9352 855 69115 )
74AHC157D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74AHC157D74AHC157D,118
( 9352 639 98118 )
74AHC157PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveAHC15774AHC157PW,118
( 9352 639 99118 )
74AHCT157BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveAHT15774AHCT157BQ,115
( 9352 855 71115 )
74AHCT157D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74AHCT157D74AHCT157D,118
( 9352 640 00118 )
74AHCT157PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveAHCT15774AHCT157PW,118
( 9352 640 01118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHCT157D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_112Withdrawn / End-of-life74AHCT157D74AHCT157D,112
( 9352 640 00112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC157D9352639981122021-12-312022-06-3074AHC157D
    74AHC157PW9352639991122021-12-312022-06-3074AHC157PW
      74AHCT157D9352640001122021-12-312022-06-3074AHCT157D
        74AHCT157PW9352640011122018-12-312019-06-3074AHCT157PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC157BQ74AHC157BQ,11574AHC157BQAlways Pb-free
          74AHC157D74AHC157D,11874AHC157DAlways Pb-free
          74AHC157PW74AHC157PW,11874AHC157PWweek 10, 2005
          74AHCT157BQ74AHCT157BQ,11574AHCT157BQAlways Pb-free
          74AHCT157D74AHCT157D,11874AHCT157DAlways Pb-free
          74AHCT157PW74AHCT157PW,11874AHCT157PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHCT157D74AHCT157D,11274AHCT157DAlways Pb-free
          Quality and reliability disclaimer

          Documentation (10)

          File nameTitleTypeDate
          74AHC_AHCT157Quad 2-input multiplexerData sheet2024-03-07
          ahc157ahc157 IBIS modelIBIS model2013-04-07
          ahct157ahct157 IBIS modelIBIS model2013-04-07
          SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
          SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          ahc157ahc157 IBIS modelIBIS model2013-04-07
          ahct157ahct157 IBIS modelIBIS model2013-04-07

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.