×

74AXP1G125 NRND

Low-power buffer/line driver; 3-state

The 74AXP1G125 is a single buffer/line driver with 3-state output.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device ensures very low static and dynamic power consumption across the entire VCC range from 0.7 V to 2.75 V. It is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Not recommended for new designs (NRND).

Features and benefits

  • Wide supply voltage range from 0.7 V to 2.75 V

  • Low input capacitance; CI = 0.5 pF (typical)

  • Low output capacitance; CO = 1.0 pF (typical)

  • Low dynamic power consumption; CPD = 2.5 pF at VCC = 1.2 V (typical)

  • Low static power consumption; ICC = 0.6 μA (85 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-12A.01 (1.1 V to 1.3 V)

    • JESD8-11A.01 (1.4 V to 1.6 V)

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A.01 (2.3 V to 2.7 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV

    • CDM JESD22-C101E exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 2.75 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Multiple package options

  • Specified from -40 °C to +85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AXP1G125GX
NRND
Not for design in0.7 - 2.75CMOS± 4.5701ultra low-40~85352217X2SON5

Package

All type numbers in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AXP1G125GX
X2SON5
(SOT1226)
SOT1226REFLOW_BG-BD-1
SOT1226_125Discontinued / End-of-liferM74AXP1G125GXH
( 9353 032 11125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AXP1G125GX935303211125

Environmental information

All type numbers in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AXP1G125GX74AXP1G125GXH74AXP1G125GXAlways Pb-free
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
74AXP1G125Low-power buffer/line driver; 3-stateData sheet2021-09-30
axp1g12574AXP1G125 IBIS modelIBIS model2014-10-22
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904AXP – Extremely low-power logic technology portfolioLeaflet2019-04-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT1226MAR_SOT1226 TopmarkTop marking2013-06-03
SOT1226plastic, leadless thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm bodyPackage information2022-05-30
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
axp1g12574AXP1G125 IBIS modelIBIS model2014-10-22