×

BCX71 series

PNP general purpose transistors

PNP transistor in a plastic SOT23 package.

NPN complements: BCX70 series.

Features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 45 V)

  • Low noise.

  • AEC-Q101 qualified

Applications

  • Low level, low noise, low frequency applications in hybrid circuits

  • General purpose switching and amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)
BCX71HSOT23SOT232.9 x 1.3 x 1PNP250-45-100180310150
BCX71JSOT23SOT232.9 x 1.3 x 1PNP250-45-100250460150
BCX71KSOT23SOT232.9 x 1.3 x 1PNP250-45-100380630150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCX71HSOT23-1
(SOT23)
SOT23_235ActiveBH%BCX71H,235
( 9334 836 60235 )
SOT23_215ActiveBH%BCX71H,215
( 9334 836 60215 )
BCX71JSOT23-1
(SOT23)
SOT23_235ActiveBJ%BCX71J,235
( 9334 836 70235 )
SOT23_215ActiveBJ%BCX71J,215
( 9334 836 70215 )
BCX71KSOT23-1
(SOT23)
SOT23_235ActiveBK%BCX71K,235
( 9334 836 80235 )
SOT23_215ActiveBK%BCX71K,215
( 9334 836 80215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCX71H/AT933926140235

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCX71HBCX71H,235BCX71Hweek 34, 2003
BCX71HBCX71H,215BCX71Hweek 34, 2003
BCX71JBCX71J,235BCX71Jweek 34, 2003
BCX71JBCX71J,215BCX71Jweek 34, 2003
BCX71KBCX71K,235BCX71Kweek 34, 2003
BCX71KBCX71K,215BCX71Kweek 34, 2003
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BCX71PNP general purpose transistorsData sheet2004-02-15
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.