×

BZA900A-series

Quadruple ESD transient voltage suppressor

Monolithic transient voltage suppressor diode in a five lead SOT665 package for 4-bit wide ESD transient suppression.

Features and benefits

  • ESD rating >8 kV, according to IEC61000-4-2
  • SOT665 surface mount package
  • Common anode configuration.

Applications

  • Computers and peripherals
  • Audio and video equipment
  • Communication systems

Parametrics

Type numberPackage nameNr of linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
BZA956ASOT6654Unidirectional3-8
BZA962ASOT6654Unidirectional4-8
BZA968ASOT6654Unidirectional4.3-8

(-) dash denotes: "Parameter value not specified for this product"

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZA956A

(SOT665)
SOT665REFLOW_BG-BD-1
SOT665_115ActiveZ1BZA956A,115
( 9340 565 29115 )
BZA962A

(SOT665)
SOT665REFLOW_BG-BD-1
SOT665_115ActiveZ2BZA962A,115
( 9340 565 30115 )
BZA968A

(SOT665)
SOT665REFLOW_BG-BD-1
SOT665_115ActiveZ3BZA968A,115
( 9340 565 31115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BZA956A/DG934061739115
BZA968A/A2934063164115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZA956ABZA956A,115BZA956AAlways Pb-free
BZA962ABZA962A,115BZA962AAlways Pb-free
BZA968ABZA968A,115BZA968AAlways Pb-free
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZA900A_SERIESQuadruple ESD transient voltage suppressorData sheet2001-09-02
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT665plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyPackage information2022-05-30
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.