×

74HC238-Q100; 74HCT238-Q100

3-to-8 line decoder/demultiplexer

The 74HC238-Q100; 74HCT238-Q100 decodes three binary weighted address inputs (A0, A1 and A2) to eight mutually exclusive outputs (Y0 to Y7). The device features three enable inputs (E1 and E2 and E3). Every output will be LOW unless E1 and E2 are LOW and E3 is HIGH. This multiple enable function allows easy parallel expansion to a 1-of-32 (5 to 32 lines) decoder with just four '238 ICs and one inverter. The '238 can be used as an eight output demultiplexer by using one of the active LOW enable inputs as the data input and the remaining enable inputs as strobes. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Demultiplexing capability

  • Multiple input enable for easy expansion

  • Ideal for memory chip select decoding

  • Active HIGH mutually exclusive outputs

  • Multiple package options

  • Complies with JEDEC standard no. 7A

  • Input levels:

    • For 74HC238: CMOS level

    • For 74HCT238: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC238BQ-Q100Production2.0 - 6.0CMOS± 5.214low-40~1259414.463DHVQFN16
74HC238D-Q100Production2.0 - 6.0CMOS± 5.214low-40~1259310.053SO16
74HC238PW-Q100Production2.0 - 6.0CMOS± 5.214low-40~1251264.855.6TSSOP16
74HCT238BQ-Q100Production4.5 - 5.5TTL± 418low-40~1259414.463DHVQFN16
74HCT238D-Q100Production4.5 - 5.5TTL± 418low-40~1259310.053SO16
74HCT238PW-Q100Production4.5 - 5.5TTL± 418low-40~1251264.855.6TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC238BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHC23874HC238BQ-Q100X
( 9353 003 33115 )
74HC238D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HC238D74HC238D-Q100J
( 9353 000 44118 )
74HC238PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC23874HC238PW-Q100J
( 9353 000 45118 )
74HCT238BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHCT23874HCT238BQ-Q100X
( 9353 003 34115 )
74HCT238D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT238D74HCT238D-Q100J
( 9353 000 68118 )
74HCT238PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT23874HCT238PW-Q100J
( 9353 000 69118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC238BQ-Q10074HC238BQ-Q100X74HC238BQ-Q100Always Pb-free
74HC238D-Q10074HC238D-Q100J74HC238D-Q100Always Pb-free
74HC238PW-Q10074HC238PW-Q100J74HC238PW-Q100Always Pb-free
74HCT238BQ-Q10074HCT238BQ-Q100X74HCT238BQ-Q100Always Pb-free
74HCT238D-Q10074HCT238D-Q100J74HCT238D-Q100Always Pb-free
74HCT238PW-Q10074HCT238PW-Q100J74HCT238PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74HC_HCT238_Q1003-to-8 line decoder/demultiplexerData sheet2024-03-21
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.