×

PDTA124E (Automotive)

PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ

PNP Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplified circuit design

  • Reduces component count

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • Digital applications in automotive and industrial segments

  • Control of IC inputs

  • Cost-saving alternative for BC847/857 series in digital applications

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)Channel typePtot (mW)R2 (typ) (kΩ)IC [max] (mA)R1 (typ) (kΩ)VCEO (V)
PDTA124EMSOT883DFN1006-31 x 0.6 x 0.48PNP250221002250
PDTA124EUSOT323SC-702 x 1.25 x 0.95PNP200221002250

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTA124EM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveDHPDTA124EM,315
( 9340 571 62315 )
PDTA124EU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active%05PDTA124EU,135
( 9340 441 10135 )
SOT323_115Active%05PDTA124EU,115
( 9340 441 10115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTA124EMPDTA124EM,315PDTA124EMAlways Pb-free
PDTA124EUPDTA124EU,135PDTA124EUweek 30, 2003
PDTA124EUPDTA124EU,115PDTA124EUweek 30, 2003
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
PDTA124E_SERPNP resistor-equipped transistors R1 = 22 kOhm, R2 = 22 kOhmData sheet2011-12-15
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.