×

74LVC273

Octal D-type flip-flop with reset; positive-edge trigger

The 74LVC273 is an octal positive-edge triggered D-type flip-flop. The device features clock (CP) and master reset (MR) inputs. The outputs Qn will assume the state of their corresponding D inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (CP) transition. A LOW on MR forces the outputs LOW independently of clock and data inputs. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • Overvoltage tolerant inputs to 5.5 V

  • CMOS low power consumption

  • Direct interface with TTL levels

  • Output drive capability 50 Ω transmission lines at +85 °C

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC273BQProduction1.2 - 3.6CMOS/LVTTL± 246.0230low-40~125799.650DHVQFN20
74LVC273DProduction1.2 - 3.6CMOS/LVTTL± 246.0230low-40~1258527.761SO20
74LVC273PWProduction1.2 - 3.6CMOS/LVTTL± 246.0230low-40~1251014.745TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC273BQ
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveLVC27374LVC273BQ,115
( 9352 736 77115 )
74LVC273D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74LVC273D74LVC273D,118
( 9352 106 40118 )
74LVC273PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveLVC27374LVC273PW,118
( 9352 106 50118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC273D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_112Withdrawn / End-of-life74LVC273D74LVC273D,112
( 9352 106 40112 )
74LVC273PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_112Withdrawn / End-of-lifeLVC27374LVC273PW,112
( 9352 106 50112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC273D9352106401122021-12-312022-06-3074LVC273D
    74LVC273PW9352106501122021-12-312022-06-3074LVC273PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC273BQ74LVC273BQ,11574LVC273BQAlways Pb-free
      74LVC273D74LVC273D,11874LVC273Dweek 12, 2004
      74LVC273PW74LVC273PW,11874LVC273PWweek 7, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC273D74LVC273D,11274LVC273Dweek 12, 2004
      74LVC273PW74LVC273PW,11274LVC273PWweek 7, 2005
      Quality and reliability disclaimer

      Documentation (11)

      File nameTitleTypeDate
      74LVC273Octal D-type flip-flop with reset; positive-edge triggerData sheet2023-08-25
      AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
      AN11009Pin FMEA for LVC familyApplication note2019-01-09
      lvc273lvc273 IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      lvclvc Spice modelSPICE model2013-05-06
      SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
      SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      lvc273lvc273 IBIS modelIBIS model2013-04-07
      lvclvc Spice modelSPICE model2013-05-06

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.