×

74AHCU04

Hex unbuffered inverter

The 74AHCU04 is high-speed Si-gate CMOS devices and is pin compatible with low power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7A.

The 74AHCU04 is a general purpose hex unbuffered inverter. Each of the six inverters is a single stage.

Features and benefits

  • Low power dissipation

  • Balanced propagation delays

  • Inputs accepts voltages higher than VCC

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AHCU04BQProduction2.0 - 5.5CMOS± 8606low-40~12510674DHVQFN14
74AHCU04DProduction2.0 - 5.5CMOS± 8606low-40~12510866SO14
74AHCU04PWProduction2.0 - 5.5CMOS± 8606low-40~12514167.2TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHCU04BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHU0474AHCU04BQ,115
( 9352 855 51115 )
74AHCU04D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCU04D74AHCU04D,118
( 9352 630 42118 )
74AHCU04PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCU0474AHCU04PW,118
( 9352 630 43118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHCU04D9352630421122021-12-312022-06-3074AHCU04D
    74AHCU04PW9352630431122018-12-312019-06-3074AHCU04PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74AHCU04BQ74AHCU04BQ,11574AHCU04BQAlways Pb-free
      74AHCU04D74AHCU04D,11874AHCU04Dweek 32, 2004
      74AHCU04PW74AHCU04PW,11874AHCU04PWweek 10, 2005
      Quality and reliability disclaimer

      Documentation (10)

      File nameTitleTypeDate
      74AHCU04Hex unbuffered inverterData sheet2024-01-25
      ahcu04ahcu04 IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      ahcu04ahcu04 IBIS modelIBIS model2013-04-07

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.