×

PESDxV4UF; PESDxV4UG; PESDxV4UW

Very low capacitance unidirectional quadruple ESD protection diode arrays

Very low capacitance unidirectional quadruple ElectroStatic Discharge (ESD) protection diode arrays in small Surface-Mounted Device (SMD) plastic packages designed to protect up to four signal lines from the damage caused by ESD and other transients.

Features and benefits

  • ESD protection of up to four lines
  • Ultra low leakage current: IRM = 25 nA
  • Very low diode capacitance
  • ESD protection up to 12 kV
  • Max. peak pulse power: PPP = 16 W
  • IEC 61000-4-2; level 4 (ESD)
  • Low clamping voltage: VCL = 11 V
  • IEC 61000-4-5 (surge); IPP = 1.5 A

Applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories
  • Subscriber Identity Module (SIM) card protection

Documentation (1)

File nameTitleTypeDate
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.