×

74AHCT04A

Hex inverter

The 74AHCT04A is a hex inverter.

Designed to operate over a VCC range from 4.5 V to 5.5 V, the inputs are TTL compatible, which allows the device to be used to translate from 3.3 V to 5 V.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Direct interface with TTL levels

  • Supply voltage range from 4.5 V to 5.5 V

  • Typical tpd of 3.1 ns at 5 V

  • Typical VOL(p)< 0.8 V at VCC = 5 V, Tamb = 25 °C

  • Typical VOH(v)> 2.3 V at VCC = 5 V, Tamb = 25 °C

  • Supports mixed-mode voltage operation on all ports

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA per JESD 78 Class II

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 3000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 2000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AHCT04APWProduction4.5 - 5.5TTL± 8606low-40~12514369TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHCT04APW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT04A74AHCT04APWJ
( 9353 386 76118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHCT04APW74AHCT04APWJ74AHCT04APWweek 25, 2019
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
74AHC_AHCT04Hex inverterData sheet2024-02-05
74AHCT04AHex inverterData sheet2024-01-23
ahc04ahc04 IBIS modelIBIS model2013-04-07
ahct04ahct04 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc04ahc04 IBIS modelIBIS model2013-04-07
ahct04ahct04 IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.