×

74AHC14; 74AHCT14

Hex inverting Schmitt trigger

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AHC14BQProduction2.0 - 5.5CMOS± 8606low-40~12510674DHVQFN14
74AHC14DProduction2.0 - 5.5CMOS± 8606low-40~12510866SO14
74AHC14PWProduction2.0 - 5.5CMOS± 8606low-40~12514167.2TSSOP14
74AHCT14BQProduction4.5 - 5.5TTL± 8606low-40~12510674DHVQFN14
74AHCT14DProduction4.5 - 5.5TTL± 8606low-40~12510866SO14
74AHCT14PWProduction4.5 - 5.5TTL± 8606low-40~12514167.2TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC14BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHC1474AHC14BQ,115
( 9352 737 79115 )
74AHC14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHC14D74AHC14D,118
( 9352 627 58118 )
74AHC14PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHC1474AHC14PW,118
( 9352 627 59118 )
74AHCT14BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHT1474AHCT14BQ,115
( 9352 737 34115 )
74AHCT14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCT14D74AHCT14D,118
( 9352 627 60118 )
74AHCT14PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT1474AHCT14PW,118
( 9352 627 61118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_112Withdrawn / End-of-life74AHC14D74AHC14D,112
( 9352 627 58112 )
74AHCT14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_112Withdrawn / End-of-life74AHCT14D74AHCT14D,112
( 9352 627 60112 )
74AHCT14PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeAHCT1474AHCT14PW,112
( 9352 627 61112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC14D9352627581122021-12-312022-06-3074AHC14D
    74AHC14PW9352627591122021-12-312022-06-3074AHC14PW
      74AHCT14D9352627601122021-12-312022-06-3074AHCT14D
        74AHCT14PW9352627611122021-12-312022-06-3074AHCT14PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC14BQ74AHC14BQ,11574AHC14BQAlways Pb-free
          74AHC14D74AHC14D,11874AHC14Dweek 32, 2004
          74AHC14PW74AHC14PW,11874AHC14PWweek 10, 2005
          74AHCT14BQ74AHCT14BQ,11574AHCT14BQAlways Pb-free
          74AHCT14D74AHCT14D,11874AHCT14Dweek 32, 2004
          74AHCT14PW74AHCT14PW,11874AHCT14PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC14D74AHC14D,11274AHC14Dweek 32, 2004
          74AHCT14D74AHCT14D,11274AHCT14Dweek 32, 2004
          74AHCT14PW74AHCT14PW,11274AHCT14PWweek 10, 2005
          Quality and reliability disclaimer

          Documentation (8)

          File nameTitleTypeDate
          ahc14ahc14 IBIS modelIBIS model2013-04-07
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          ahc14ahc14 IBIS modelIBIS model2013-04-07

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.