×

74HCU04

Hex unbuffered inverter

The 74HCU04 is a hex unbuffered inverter. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Balanced propagation delays

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HCU04BQProduction2.0 - 6.0CMOS± 5.2366low-40~12510472DHVQFN14
74HCU04DProduction2.0 - 6.0CMOS± 5.2366low-40~12510564SO14
74HCU04PWProduction2.0 - 6.0CMOS± 5.2366low-40~12513965.1TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HCU04BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHCU0474HCU04BQ,115
( 9352 936 42115 )
74HCU04D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HCU04D74HCU04D,653
( 9337 140 00653 )
74HCU04PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCU0474HCU04PW,118
( 9351 875 80118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HCU04D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HCU04D74HCU04D,652
( 9337 140 00652 )
74HCU04PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeHCU0474HCU04PW,112
( 9351 875 80112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HCU04D9337140006522021-12-312022-06-3074HCU04D
    74HCU04PW9351875801122021-12-312022-06-3074HCU04PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HCU04BQ74HCU04BQ,11574HCU04BQAlways Pb-free
      74HCU04D74HCU04D,65374HCU04Dweek 30, 2004
      74HCU04PW74HCU04PW,11874HCU04PWweek 10, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HCU04D74HCU04D,65274HCU04Dweek 30, 2004
      74HCU04PW74HCU04PW,11274HCU04PWweek 10, 2005
      Quality and reliability disclaimer

      Documentation (14)

      File nameTitleTypeDate
      74HCU04Hex unbuffered inverterData sheet2024-01-25
      AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
      74hcu04d74hcu04d IBIS modelIBIS model2013-04-07
      74hcu04pw74hcu04pw IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      hcHC/HCT Spice modelSPICE model2022-02-17
      HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
      SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      74hcu04d74hcu04d IBIS modelIBIS model2013-04-07
      74hcu04pw74hcu04pw IBIS modelIBIS model2013-04-07
      hcHC/HCT Spice modelSPICE model2022-02-17

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.