×

74HC4094; 74HCT4094

8-stage shift-and-store bus register

The 74HC4094; 74HCT4094 is an 8-bit serial-in/serial or parallel-out shift register with a storage register and 3-state outputs. Both the shift and storage register have separate clocks. The device features a serial input (D) and two serial outputs (QS1 and QS2) to enable cascading. Data is shifted on the LOW-to-HIGH transitions of the CP input. Data is available at QS1 on the LOW-to-HIGH transitions of the CP input to allow cascading when clock edges are fast. The same data is available at QS2 on the next HIGH-to-LOW transition of the CP input to allow cascading when clock edges are slow. The data in the shift register is transferred to the storage register when the STR input is HIGH. Data in the storage register appears at the outputs whenever the output enable input (OE) is HIGH. A LOW on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the registers. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Complies with JEDEC standard JESD7A

  • Input levels:

    • For 74HC4094: CMOS level

    • For 74HCT4094: TTL level

  • Low-power dissipation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Applications

  • Serial-to-parallel data conversion

  • Remote control holding register

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4094DProduction2.0 - 6.0CMOS± 5.215958low-40~125898.148SO16
74HC4094PWProduction2.0 - 6.0CMOS± 5.215958low-40~1251213.850.8TSSOP16
74HCT4094DProduction4.5 - 5.5TTL± 419868low-40~125898.147.9SO16
74HCT4094PWProduction4.5 - 5.5TTL± 419868low-40~125898.147.9TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4094D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HC4094D74HC4094D,653
( 9337 148 50653 )
74HC4094PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC409474HC4094PW,118
( 9351 884 90118 )
74HCT4094D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT4094D74HCT4094D,118
( 9337 153 30118 )
74HCT4094PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT409474HCT4094PWJ
( 9356 912 10118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4094D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HC4094D74HC4094D,652
( 9337 148 50652 )
74HCT4094D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_112Withdrawn / End-of-life74HCT4094D74HCT4094D,112
( 9337 153 30112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC4094D9337148506522021-12-312022-06-3074HC4094D
    74HC4094PW9351884901122021-12-312022-06-3074HC4094PW
      74HCT4094D9337153301122021-12-312022-06-3074HCT4094D

        Environmental information

        Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
        74HC4094D74HC4094D,65374HC4094Dweek 12, 2005
        74HC4094PW74HC4094PW,11874HC4094PWweek 10, 2005
        74HCT4094D74HCT4094D,11874HCT4094Dweek 35, 2004
        74HCT4094PW74HCT4094PWJ74HCT4094PW

        The variants in the table below are discontinued. See the table Discontinuation information for more information.

        Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
        74HC4094D74HC4094D,65274HC4094Dweek 12, 2005
        74HCT4094D74HCT4094D,11274HCT4094Dweek 35, 2004
        Quality and reliability disclaimer

        Documentation (11)

        File nameTitleTypeDate
        74HC_HCT40948-stage shift-and-store bus registerData sheet2024-03-21
        AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
        74hc4094pw74hc4094pw IBIS modelIBIS model2013-04-07
        74hc4094d74hc4094d IBIS modelIBIS model2013-04-07
        HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
        SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
        SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
        WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
        SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
        SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
        SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

        Support

        If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

        Models

        File nameTitleTypeDate
        74hc4094pw74hc4094pw IBIS modelIBIS model2013-04-07
        74hc4094d74hc4094d IBIS modelIBIS model2013-04-07

        Ordering, pricing & availability

        Sample

        As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

        Sample orders normally take 2-4 days for delivery.

        If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.