×

CBT3245A

Octal bus switch

The CBT3245A is an 8-pole, single-throw bus switch. The device features a single output enable input (OE) that controls eight switch channels. The switches are disabled when (OE) is HIGH. This device is fully specified for partial power down applications using IOFF.

Features and benefits

  • 5 Ω switch connection between two ports
  • Direct interface with TTL levels
  • Overvoltage tolerant control inputs to 5.5 V
  • IOFF circuitry provides partial Power-down mode operation
  • Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115B exceeds 150 V
    • CDM JESD22-C101C exceeds 1000 V
  • Specified from -40 °C to +85 °C

Documentation (4)

File nameTitleTypeDate
CBT3245AOctal bus switchData sheet2022-03-21
AN90010Pin FMEA for CBT(D) familyApplication note2019-10-28
cbt3245aCBT3245A IBIS modelIBIS model2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
cbt3245aCBT3245A IBIS modelIBIS model2019-01-09