×

74VHC32; 74VHCT32

Quad 2-input OR gate

The 74VHC32; 74VHCT32 are high-speed Si-gate CMOS devices and are pin compatible with Low-power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard No. 7-A.

The 74VHC32; 74VHCT32 provide the 2-input OR function.

Features and benefits

  • Balanced propagation delays

  • All inputs have Schmitt-trigger actions

  • Inputs accept voltages higher than VCC

  • Input levels:

    • The 74VHC32 operates with CMOS input level

    • The 74VHCT32 operates with TTL input level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74VHC32BQProduction2.0 - 5.5CMOS± 83.5604low-40~12510318.471DHVQFN14
74VHC32DProduction2.0 - 5.5CMOS± 83.5604low-40~12510517.863SO14
74VHC32PWProduction2.0 - 5.5CMOS± 83.5604low-40~1251386.964TSSOP14
74VHCT32BQProduction4.5 - 5.5TTL± 85.0604low-40~12510318.471DHVQFN14
74VHCT32DProduction4.5 - 5.5TTL± 85.0604low-40~12510517.863SO14
74VHCT32PWProduction4.5 - 5.5TTL± 85.0604low-40~1251386.964TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74VHC32BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveVHC3274VHC32BQ,115
( 9352 895 43115 )
74VHC32D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74VHC32D74VHC32D,118
( 9352 895 44118 )
74VHC32PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveVHC3274VHC32PW,118
( 9352 895 45118 )
74VHCT32BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveVHT3274VHCT32BQ,115
( 9352 895 46115 )
74VHCT32D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74VHCT32D74VHCT32D,118
( 9352 895 47118 )
74VHCT32PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveVHCT3274VHCT32PW,118
( 9352 895 48118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74VHC32BQ74VHC32BQ,11574VHC32BQAlways Pb-free
74VHC32D74VHC32D,11874VHC32DAlways Pb-free
74VHC32PW74VHC32PW,11874VHC32PWAlways Pb-free
74VHCT32BQ74VHCT32BQ,11574VHCT32BQAlways Pb-free
74VHCT32D74VHCT32D,11874VHCT32DAlways Pb-free
74VHCT32PW74VHCT32PW,11874VHCT32PWAlways Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74VHC_VHCT32Quad 2-input OR gateData sheet2024-04-18
74vhc3274vhc32 IBIS modelIBIS model2013-04-07
74vhct3274vhct32 IBIS modelIBIS model2013-04-07
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
74vhc3274vhc32 IBIS modelIBIS model2013-04-07
74vhct3274vhct32 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.