×

BZA900AVL series

Quadruple low capacitance ESD suppressor

Monolithic transient voltage suppressor diode in a five lead SOT665 package for 4-bit wide ESD transient suppression.

Features and benefits

  • Low diode capacitance
  • Low leakage current
  • SOT665 surface mount package
  • Common anode configuration.

Applications

  • Communication systems
  • Computers and peripherals
  • Audio and video equipment.

Parametrics

Type numberPackage nameNr of linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
BZA962AVLSOT6654Unidirectional51815

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZA962AVL

(SOT665)
SOT665REFLOW_BG-BD-1
SOT665_115ActiveV2BZA962AVL,115
( 9340 572 98115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZA962AVLBZA962AVL,115BZA962AVLAlways Pb-free
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZA900AVL_SERIESQuadruple low capacitance ESD suppressorData sheet2003-10-19
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT665plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyPackage information2022-05-30
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.