×

74HC253-Q100; 74HCT253-Q100

Dual 4-input multiplexer; 3-state

The 74HC253-Q100; 74HCT253-Q100 is a dual 4-bit multiplexer, each with four binary inputs (nI0 to nI3), an output enable input (nOE) and shared select inputs (S0 and S1). One of the four binary inputs is selected by the select inputs and routed to the output nY. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Non-inverting data path

  • 3-state outputs interface directly with system bus

  • Common select inputs

  • Separate output enable inputs

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Input levels:

    • For 74HC253-Q100: CMOS level

    • For 74HCT253-Q100: TTL level

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Applications

  • Data selectors

  • Data multiplexers

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC253BQ-Q100Production2.0 - 6.0CMOS± 7.817low-40~125803.244.7089151098001DHVQFN16
74HC253D-Q100Production2.0 - 6.0CMOS± 7.817low-40~125783.236SO16
74HCT253D-Q100Production4.5 - 5.5TTL± 617low-40~125783.236SO16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC253BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115Active4HC25374HC253BQ-Q100X
( 9356 913 09115 )
74HC253D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HC253D74HC253D-Q100,118
( 9352 988 18118 )
74HCT253D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT253D74HCT253D-Q100,118
( 9352 988 19118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC253BQ-Q10074HC253BQ-Q100X74HC253BQ-Q100
74HC253D-Q10074HC253D-Q100,11874HC253D-Q100Always Pb-free
74HCT253D-Q10074HCT253D-Q100,11874HCT253D-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74HC_HCT253_Q100Dual 4-input multiplexer; 3-stateData sheet2024-03-11
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hcHC/HCT Spice modelSPICE model2022-02-17
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hcHC/HCT Spice modelSPICE model2022-02-17

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.