Features and benefits
-
Wide supply voltage range from 1.2 V to 3.6 V
-
CMOS low-power consumption
-
Direct interface with TTL levels
-
Current drive ± 24 mA at 3.0 V
-
MULTIBYTE flow-through standard pin-out architecture
-
Low inductance multiple VCC and GND pins for minimum noise and ground bounce
-
Output drive capability 50 Ω transmission lines at 85°C
-
All data inputs have bushold
-
Complies with JEDEC standard no. 8-1A
-
Complies with JEDEC standards:
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8B/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V
-
CDM JESD22-C101E exceeds 1000 V
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74ALVCH16823DGG | Production | 1.2 - 3.6 | TTL | ± 24 | 2.1 | 350 | low | -40~85 | 93 | 21.0 | TSSOP56 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVCH16823DGG | TSSOP56 (SOT364-1) | SOT364-1 | SSOP-TSSOP-VSO-WAVE | SOT364-1_118 | Active | ALVCH16823 | 74ALVCH16823DGG,11 ( 9352 590 30118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVCH16823DGG | TSSOP56 (SOT364-1) | SOT364-1 | SSOP-TSSOP-VSO-WAVE | SOT364-1_518 | Discontinued / End-of-life | ALVCH16823 | 74ALVCH16823DGGY ( 9352 590 30518 ) |
SOT364-1_512 | Withdrawn / End-of-life | ALVCH16823 | 74ALVCH16823DGGS ( 9352 590 30512 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ALVCH16823DGG | 935259030518 | |||||
74ALVCH16823DGG | 935259030512 | 2021-12-31 | 2022-06-30 | 74ALVCH16823DGG | ||
74ALVCH16823DGG | 935259030112 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVCH16823DGG | 74ALVCH16823DGG,11 | 74ALVCH16823DGG | week 2, 2006 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVCH16823DGG | 74ALVCH16823DGGY | 74ALVCH16823DGG | Always Pb-free | ||
74ALVCH16823DGG | 74ALVCH16823DGGS | 74ALVCH16823DGG | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74ALVCH16823 | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Data sheet | 2018-02-02 |
alvch16823 | alvch16823 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
alvch16823 | alvch16823 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.