×

BC857XQA series

45 V, 100 mA PNP general-purpose transistors

PNP general-purpose transistors in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and soldarable side pads.

Table 1. Product overview

Type Number

Package

NPN complement

Nexperia

JEITA

JEDEC

BC857AQA

DFN1010D-3

(SOT1215)

-

-

BC847AQA

BC857BQA

BC847BQA

BC857CQA

BC847CQA

Features and benefits

  • General-purpose transistors

  • Three current gain selections

  • Low package height of 0.37 mm

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

  • Mobile applications

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC857AQASOT1215DFN1010D-31.1 x 1 x 0.37PNP280-45-100125250150100Y
BC857BQASOT1215DFN1010D-31.1 x 1 x 0.37PNP280-45-100220475150100Y
BC857CQASOT1215DFN1010D-31.1 x 1 x 0.37PNP280-45-100420800150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC857AQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active00" 11 10BC857AQAZ
( 9340 690 69147 )
BC857BQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active00" 11 11BC857BQAZ
( 9340 690 71147 )
BC857CQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active01" 00 01BC857CQAZ
( 9340 690 72147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC857AQA934069069115
BC857BQA934069071115
BC857CQA934069072115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC857AQABC857AQAZBC857AQAAlways Pb-free
BC857BQABC857BQAZBC857BQAAlways Pb-free
BC857CQABC857CQAZBC857CQAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC857XQA_SER45 V, 100 mA PNP general-purpose transistorsData sheet2022-03-30
SOT1215plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.