Features and benefits
-
Supply voltage range from 4.5 V to 5.5 V
-
BiCMOS high speed and output drive
-
Direct interface with TTL levels
-
Power-up 3-state
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up protection exceeds 500 mA per JESD78B class II level A
-
16-bit bus interface
-
Multiple VCC and GND pins minimize switching noise
-
3-state buffers
-
TTL input and output switching levels
-
Input and output interface capability to systems at 5 V supply
-
Output capability: +64 mA and -32 mA
-
Live insertion and extraction permitted
-
ESD protection:
-
HBM JESD-A114E exceeds 2000 V
-
CDM JESD22-C101-C exceeds 1000 V
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74ABT16240ADGG | Production | 4.5 - 5.5 | TTL | -32 / +64 | 150 | 16 | medium | -40~85 | 82 | 37 | TSSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ABT16240ADGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | ABT16240A Standard Procedure Standard Procedure ABT16240A | 74ABT16240ADGG,118 ( 9352 122 10118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ABT16240ADGG | 935212210518 | |||||
74ABT16240ADGG | 935212210512 | |||||
74ABT16240ADGG | 935212210112 | 2018-12-31 | 2019-06-30 | 74ABT16240ADGG |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ABT16240ADGG | 74ABT16240ADGG,118 | 74ABT16240ADGG | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74ABT16240A | 16-bit inverting buffer/line driver; 3-state | Data sheet | 2021-07-07 |
abt16240a | abt16240a IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
abt16 | abt16 Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.