×

PTVSxP1UP

600 W Transient Voltage Suppressor

600 W unidirectional Transient Voltage Suppressor (TVS) in a SOD128 small and flat lead Surface-Mounted Device (SMD) plastic package, designed for transient overvoltage protection.

Features and benefits

  • Rated peak pulse power: PPPM = 600 W

  • Reverse standoff voltage range: VRWM = 3.3 V to 64 V

  • Reverse current: IRM = 0.001 μA

  • Very low package height: 1 mm

  • Small plastic package suitable for surface-mounted design

  • AEC-Q101 qualified

Applications

  • Power supply protection

  • Automotive application

  • Industrial application

  • Power management

Parametrics

Type numberPackage versionPPPM @10/1000 µs [max] (W)ConfigurationNr of protected linesVBR [min] (V)VBR [max] (V)VCL @ IPPM 10/1000 µs [max] (V)IPPM @10/1000 µs [max] (A)IRM [max] (µA)Tj [max] (°C)
PTVS10VP1UPSOD128600Unidirectional111.112.31735.32.5150
PTVS11VP1UPSOD128600Unidirectional112.213.518.2332.5150
PTVS12VP1UPSOD128600Unidirectional113.314.719.930.22.5150
PTVS13VP1UPSOD128600Unidirectional114.415.921.527.90.1150
PTVS14VP1UPSOD128600Unidirectional115.617.223.225.90.1150
PTVS15VP1UPSOD128600Unidirectional116.718.524.424.60.1150
PTVS16VP1UPSOD128600Unidirectional117.819.72623.10.1150
PTVS17VP1UPSOD128600Unidirectional118.920.927.621.70.1150
PTVS18VP1UPSOD128600Unidirectional12022.129.220.50.1150
PTVS20VP1UPSOD128600Unidirectional122.224.532.418.50.1150
PTVS22VP1UPSOD128600Unidirectional124.426.935.516.90.1150
PTVS24VP1UPSOD128600Unidirectional126.729.538.915.40.1150
PTVS26VP1UPSOD128600Unidirectional128.931.942.114.30.1150
PTVS28VP1UPSOD128600Unidirectional131.134.445.413.20.1150
PTVS30VP1UPSOD128600Unidirectional133.336.848.412.40.1150
PTVS33VP1UPSOD128600Unidirectional136.740.653.311.30.1150
PTVS36VP1UPSOD128600Unidirectional14044.258.110.30.1150
PTVS3V3P1UPSOD128600Unidirectional15.26875600150
PTVS40VP1UPSOD128600Unidirectional144.449.164.59.30.1150
PTVS43VP1UPSOD128600Unidirectional147.852.869.48.60.1150
PTVS45VP1UPSOD128600Unidirectional15055.372.78.30.1150
PTVS48VP1UPSOD128600Unidirectional153.358.977.47.80.1150
PTVS51VP1UPSOD128600Unidirectional156.762.782.47.30.1150
PTVS54VP1UPSOD128600Unidirectional16066.387.16.90.1150
PTVS58VP1UPSOD128600Unidirectional164.471.296.86.20.1150
PTVS5V0P1UPSOD128600Unidirectional16.479.265.2400150
PTVS60VP1UPSOD128600Unidirectional166.773.796.86.20.1150
PTVS64VP1UPSOD128600Unidirectional171.178.61035.80.1150
PTVS6V0P1UPSOD128600Unidirectional16.677.3710.358.3400150
PTVS6V5P1UPSOD128600Unidirectional17.227.9811.253.6250150
PTVS7V0P1UPSOD128600Unidirectional17.788.61250100150
PTVS7V5P1UPSOD128600Unidirectional18.339.2112.946.550150
PTVS8V0P1UPSOD128600Unidirectional18.899.8313.644.125150
PTVS8V5P1UPSOD128600Unidirectional19.4410.414.441.710150
PTVS9V0P1UPSOD128600Unidirectional11011.115.4395150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PTVS10VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveATPTVS10VP1UP,115
( 9340 641 63115 )
PTVS11VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAUPTVS11VP1UP,115
( 9340 641 64115 )
PTVS12VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAVPTVS12VP1UP,115
( 9340 641 65115 )
PTVS13VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAWPTVS13VP1UP,115
( 9340 641 66115 )
PTVS14VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAXPTVS14VP1UP,115
( 9340 641 67115 )
PTVS15VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAYPTVS15VP1UP,115
( 9340 641 68115 )
PTVS16VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAZPTVS16VP1UP,115
( 9340 641 69115 )
PTVS17VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveB1PTVS17VP1UP,115
( 9340 641 71115 )
PTVS18VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveB2PTVS18VP1UP,115
( 9340 641 72115 )
PTVS20VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveB3PTVS20VP1UP,115
( 9340 641 73115 )
PTVS22VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveB4PTVS22VP1UP,115
( 9340 641 74115 )
PTVS24VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveB5PTVS24VP1UP,115
( 9340 641 75115 )
PTVS26VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveB6PTVS26VP1UP,115
( 9340 641 76115 )
PTVS28VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveB7PTVS28VP1UP,115
( 9340 641 77115 )
PTVS30VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveB8PTVS30VP1UP,115
( 9340 641 78115 )
PTVS33VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveB9PTVS33VP1UP,115
( 9340 641 79115 )
PTVS36VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveBAPTVS36VP1UP,115
( 9340 641 81115 )
PTVS3V3P1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAJPTVS3V3P1UP,115
( 9340 641 43115 )
PTVS40VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveBBPTVS40VP1UP,115
( 9340 641 82115 )
PTVS43VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveBCPTVS43VP1UP,115
( 9340 641 83115 )
PTVS45VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveBDPTVS45VP1UP,115
( 9340 641 84115 )
PTVS48VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveBEPTVS48VP1UP,115
( 9340 641 85115 )
PTVS51VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveBFPTVS51VP1UP,115
( 9340 641 86115 )
PTVS54VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveBGPTVS54VP1UP,115
( 9340 641 87115 )
PTVS58VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveBHPTVS58VP1UP,115
( 9340 641 88115 )
PTVS5V0P1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAKPTVS5V0P1UP,115
( 9340 641 44115 )
PTVS60VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveBJPTVS60VP1UP,115
( 9340 641 89115 )
PTVS64VP1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveBKPTVS64VP1UP,115
( 9340 641 91115 )
PTVS6V0P1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveALPTVS6V0P1UP,115
( 9340 641 53115 )
PTVS6V5P1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAMPTVS6V5P1UP,115
( 9340 641 54115 )
PTVS7V0P1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveANPTVS7V0P1UP,115
( 9340 641 55115 )
PTVS7V5P1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAPPTVS7V5P1UP,115
( 9340 641 56115 )
PTVS8V0P1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveAQPTVS8V0P1UP,115
( 9340 641 57115 )
PTVS8V5P1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveARPTVS8V5P1UP,115
( 9340 641 58115 )
PTVS9V0P1UP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveASPTVS9V0P1UP,115
( 9340 641 59115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PTVS10VP1UPPTVS10VP1UP,115PTVS10VP1UP
PTVS11VP1UPPTVS11VP1UP,115PTVS11VP1UP
PTVS12VP1UPPTVS12VP1UP,115PTVS12VP1UP
PTVS13VP1UPPTVS13VP1UP,115PTVS13VP1UP
PTVS14VP1UPPTVS14VP1UP,115PTVS14VP1UP
PTVS15VP1UPPTVS15VP1UP,115PTVS15VP1UP
PTVS16VP1UPPTVS16VP1UP,115PTVS16VP1UP
PTVS17VP1UPPTVS17VP1UP,115PTVS17VP1UP
PTVS18VP1UPPTVS18VP1UP,115PTVS18VP1UP
PTVS20VP1UPPTVS20VP1UP,115PTVS20VP1UP
PTVS22VP1UPPTVS22VP1UP,115PTVS22VP1UP
PTVS24VP1UPPTVS24VP1UP,115PTVS24VP1UP
PTVS26VP1UPPTVS26VP1UP,115PTVS26VP1UP
PTVS28VP1UPPTVS28VP1UP,115PTVS28VP1UP
PTVS30VP1UPPTVS30VP1UP,115PTVS30VP1UP
PTVS33VP1UPPTVS33VP1UP,115PTVS33VP1UP
PTVS36VP1UPPTVS36VP1UP,115PTVS36VP1UP
PTVS3V3P1UPPTVS3V3P1UP,115PTVS3V3P1UP
PTVS40VP1UPPTVS40VP1UP,115PTVS40VP1UP
PTVS43VP1UPPTVS43VP1UP,115PTVS43VP1UP
PTVS45VP1UPPTVS45VP1UP,115PTVS45VP1UP
PTVS48VP1UPPTVS48VP1UP,115PTVS48VP1UP
PTVS51VP1UPPTVS51VP1UP,115PTVS51VP1UP
PTVS54VP1UPPTVS54VP1UP,115PTVS54VP1UP
PTVS58VP1UPPTVS58VP1UP,115PTVS58VP1UP
PTVS5V0P1UPPTVS5V0P1UP,115PTVS5V0P1UP
PTVS60VP1UPPTVS60VP1UP,115PTVS60VP1UP
PTVS64VP1UPPTVS64VP1UP,115PTVS64VP1UP
PTVS6V0P1UPPTVS6V0P1UP,115PTVS6V0P1UP
PTVS6V5P1UPPTVS6V5P1UP,115PTVS6V5P1UP
PTVS7V0P1UPPTVS7V0P1UP,115PTVS7V0P1UP
PTVS7V5P1UPPTVS7V5P1UP,115PTVS7V5P1UP
PTVS8V0P1UPPTVS8V0P1UP,115PTVS8V0P1UP
PTVS8V5P1UPPTVS8V5P1UP,115PTVS8V5P1UP
PTVS9V0P1UPPTVS9V0P1UP,115PTVS9V0P1UP
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PTVSXP1UP_SER600 W Transient Voltage SuppressorData sheet2022-06-01
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOD128plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.