×

74LVC2GU04-Q100

Dual unbuffered inverter

The 74LVC2GU04-Q100 is a dual unbuffered inverter. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • Latch-up performance exceeds 250 mA

  • Complies with JEDEC standard no. 8-1A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC2GU04GM-Q100Production1.65 - 5.5CMOS/LVTTL± 321752low-40~1252906.5145XSON6
74LVC2GU04GV-Q100Production1.65 - 5.5CMOS/LVTTL± 321752low-40~12523139.1145TSOP6
74LVC2GU04GW-Q100Production1.65 - 5.5CMOS/LVTTL± 321752low-40~12526438.4153TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC2GU04GM-Q100
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_125ActiveYD74LVC2GU04GM-Q100,
( 9352 990 56125 )
74LVC2GU04GV-Q100
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveVU474LVC2GU04GV-Q100,
( 9352 990 57125 )
74LVC2GU04GW-Q100
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveYD74LVC2GU04GW-Q100,
( 9352 990 58125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC2GU04GM-Q10074LVC2GU04GM-Q100,74LVC2GU04GM-Q100Always Pb-free
74LVC2GU04GV-Q10074LVC2GU04GV-Q100,74LVC2GU04GV-Q100Always Pb-free
74LVC2GU04GW-Q10074LVC2GU04GW-Q100,74LVC2GU04GW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (13)

File nameTitleTypeDate
74LVC2GU04_Q100Dual unbuffered inverterData sheet2023-08-25
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc2gu0474LVC2GU04 IBIS modelIBIS model2014-10-20
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc2gu0474LVC2GU04 IBIS modelIBIS model2014-10-20

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.