Features and benefits
-
Low-power dissipation
-
Inverting data path
-
Complies with JEDEC standard no. 7A
-
ESD protection:
-
HBM JESD22-A114F exceeds 2 000 V
-
MM JESD22-A115-A exceeds 200 V
-
-
Multiple package options
-
Specified from -40 °C to +80 °C and from -40 °C to +125 °C
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
74HC158 | Quad 2-input multiplexer; inverting | Data sheet | 2017-07-20 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.