×

74LVC594A-Q100

8-bit shift register with output register

The 74LVC594A-Q100 is an 8-bit serial-in/serial or parallel-out shift register with a storage register. Separate clock and reset inputs are provided on both shift and storage registers. The device features a serial input (DS) and a serial output (Q7S) to enable cascading. Data is shifted on the LOW-to-HIGH transitions of the SHCP input, and the data in the shift register is transferred to the storage register on a LOW-to-HIGH transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register. A LOW level on one of the two register reset pins (SHR and STR) will clear the corresponding register. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Overvoltage tolerant inputs to 5.5 V

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power dissipation

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Balanced propagation delays

  • All inputs have Schmitt-trigger action

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Applications

  • Serial-to-parallel data conversion

  • Remote control holding register

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC594ABQ-Q100Production1.2 - 5.5CMOS/LVTTL± 243.1180low-40~1259213.361DHVQFN16
74LVC594AD-Q100Production1.2 - 5.5CMOS/LVTTL± 243.1180low-40~125919.351SO16
74LVC594APW-Q100Production1.2 - 5.5CMOS/LVTTL± 243.1180low-40~1251244.453.9TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC594ABQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveVC594A74LVC594ABQ-Q100X
( 9353 022 34115 )
74LVC594AD-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74LVC594AD74LVC594AD-Q100J
( 9353 022 35118 )
74LVC594APW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveLVC594A74LVC594APW-Q100J
( 9353 022 36118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC594ABQ-Q10074LVC594ABQ-Q100X74LVC594ABQ-Q100Always Pb-free
74LVC594AD-Q10074LVC594AD-Q100J74LVC594AD-Q100Always Pb-free
74LVC594APW-Q10074LVC594APW-Q100J74LVC594APW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (12)

File nameTitleTypeDate
74LVC594A_Q1008-bit shift register with output registerData sheet2024-02-22
AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc594a74LVC594A IBIS modelIBIS model2018-11-29
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc594a74LVC594A IBIS modelIBIS model2018-11-29

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.