×

BCW60 series

NPN general purpose transistors

NPN transistor in a SOT23 plastic package.

PNP complements: BCW61 series.

Features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 32 V).

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)
BCW60BSOT23SOT232.9 x 1.3 x 1NPN25032100180310150
BCW60CSOT23SOT232.9 x 1.3 x 1NPN25032100250460150
BCW60DSOT23SOT232.9 x 1.3 x 1NPN25032100380630150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCW60BSOT23-1
(SOT23)
SOT23_235ActiveAB%BCW60B,235
( 9333 240 90235 )
SOT23_215ActiveAB%BCW60B,215
( 9333 240 90215 )
BCW60CSOT23-1
(SOT23)
SOT23_235ActiveAC%BCW60C,235
( 9333 241 00235 )
SOT23_215ActiveAC%BCW60C,215
( 9333 241 00215 )
BCW60DSOT23-1
(SOT23)
SOT23_235ActiveAD%BCW60D,235
( 9333 241 10235 )
SOT23_215ActiveAD%BCW60D,215
( 9333 241 10215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCW60D/C934062361215

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCW60BBCW60B,235BCW60Bweek 34, 2003
BCW60BBCW60B,215BCW60Bweek 34, 2003
BCW60CBCW60C,235BCW60Cweek 34, 2003
BCW60CBCW60C,215BCW60Cweek 34, 2003
BCW60DBCW60D,235BCW60Dweek 34, 2003
BCW60DBCW60D,215BCW60Dweek 34, 2003
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BCW60NPN general purpose transistorsData sheet1999-04-21
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.