×

74AHC2G08-Q100; 74AHCT2G08-Q100

Dual 2-input AND gate

The 74AHC2G08-Q100; 74AHCT2G08-Q100 is a dual 2-input AND gate. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Symmetrical output impedance

  • Balanced propagation delays

  • Wide supply voltage range from 2.0 to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • Input levels:

    • For 74AHC2G08-Q100: CMOS level

    • For 74AHCT2G08-Q100: TTL level

  • High noise immunity

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC2G08DC-Q100Production2.0 - 5.5CMOS± 83.2602low-40~12520535.8116VSSOP8
74AHC2G08DP-Q100Production2.0 - 5.5CMOS± 83.2602low-40~12521820.9106TSSOP8
74AHCT2G08DC-Q100Production4.5 - 5.5TTL± 83.6602low-40~12520535.8116VSSOP8
74AHCT2G08DP-Q100Production4.5 - 5.5TTL± 83.6602low-40~12521820.9106TSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC2G08DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveA0874AHC2G08DC-Q100H
( 9353 028 89125 )
74AHC2G08DP-Q100
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveA0874AHC2G08DP-Q100H
( 9353 028 91125 )
74AHCT2G08DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveC0874AHCT2G08DC-Q100H
( 9353 028 92125 )
74AHCT2G08DP-Q100
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveC0874AHCT2G08DP-Q100H
( 9353 028 93125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC2G08DC-Q10074AHC2G08DC-Q100H74AHC2G08DC-Q100Always Pb-free
74AHC2G08DP-Q10074AHC2G08DP-Q100H74AHC2G08DP-Q100Always Pb-free
74AHCT2G08DC-Q10074AHCT2G08DC-Q100H74AHCT2G08DC-Q100Always Pb-free
74AHCT2G08DP-Q10074AHCT2G08DP-Q100H74AHCT2G08DP-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74AHC_AHCT2G08_Q100Dual 2-input AND gateData sheet2023-09-01
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahc2g08ahc2g08 IBIS modelIBIS model2013-04-07
ahct2g08ahct2g08 IBIS modelIBIS model2013-04-07
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc2g08ahc2g08 IBIS modelIBIS model2013-04-07
ahct2g08ahct2g08 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.