×

BCW69; BCW70

PNP general purpose transistors

PNP transistor in a SOT23 plastic package.

NPN complements: BCW71 and BCW72.

Features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 45 V).

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)
BCW69SOT23SOT232.9 x 1.3 x 1PNP250-45-100120260150
BCW70SOT23SOT232.9 x 1.3 x 1PNP250-45-100215500150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCW69SOT23-1
(SOT23)
SOT23_215ActiveH1%BCW69,215
( 9331 493 70215 )
BCW70SOT23-1
(SOT23)
SOT23_215ActiveH2%BCW70,215
( 9331 493 80215 )
SOT23_235ActiveH2%BCW70,235
( 9331 493 80235 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCW70933149380185

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCW69BCW69,215BCW69week 34, 2003
BCW70BCW70,215BCW70week 34, 2003
BCW70BCW70,235BCW70week 34, 2003
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BCW69_BCW70PNP general purpose transistorsData sheet2004-02-05
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.