×

PEMB1; PUMB1

PNP/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ

PNP/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • 100 mA output current capability

  • Reduces component count

  • Built-in bias resistors

  • Reduces pick and place costs

  • Simplifies circuit design

  • AEC-Q101 qualified

Applications

  • Low current peripheral drivers

  • Control of IC inputs

  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)
PUMB1SOT363TSSOP62.1 x 1.25 x 0.951002222PNP/PNP30050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMB1
TSSOP6
(SOT363)
SOT363REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_135ActiveB%3PUMB1,135
( 9340 578 81135 )
SOT363_115ActiveB%3PUMB1,115
( 9340 578 81115 )
PUMB1/1
TSSOP6
(SOT363)
SOT363REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_135ActiveB%3PUMB1/1F
( 9346 616 69135 )
SOT363_115ActiveB%3PUMB1/1X
( 9346 616 69115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PUMB1PUMB1,135PUMB1Always Pb-free
PUMB1PUMB1,115PUMB1Always Pb-free
PUMB1/1PUMB1/1FPUMB1/1
PUMB1/1PUMB1/1XPUMB1/1
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
PEMB1_PUMB1PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 22 kOhmData sheet2011-12-15
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.