×

74HC2G16; 74HCT2G16

Dual buffer gate

The 74HC2G16; 74HCT2G16 is a high-speed Si-gate CMOS device.

The 74HC2G16; 74HCT2G16 provides two buffers.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • High noise immunity

  • CMOS low power dissipation

  • Balanced propagation delays

  • Unlimited input rise and fall times

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC2G16GVProduction2.0 - 6.0CMOS± 4362low-40~125248160TSOP6
74HC2G16GWProduction2.0 - 6.0CMOS± 4362low-40~125275163TSSOP6
74HCT2G16GVProduction4.5 - 5.5TTL± 4362low-40~125248160TSOP6
74HCT2G16GWProduction4.5 - 5.5TTL± 4362low-40~125275163TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC2G16GV
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveP674HC2G16GVH
( 9353 075 75125 )
74HC2G16GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveP674HC2G16GWH
( 9353 075 76125 )
74HCT2G16GV
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveU674HCT2G16GVH
( 9353 075 82125 )
74HCT2G16GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveU674HCT2G16GWH
( 9353 075 81125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC2G16GV74HC2G16GVH74HC2G16GVAlways Pb-free
74HC2G16GW74HC2G16GWH74HC2G16GWAlways Pb-free
74HCT2G16GV74HCT2G16GVH74HCT2G16GVAlways Pb-free
74HCT2G16GW74HCT2G16GWH74HCT2G16GWAlways Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74HC_HCT2G16Dual buffer gateData sheet2023-12-05
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.