×

74HC154; 74HCT154

4-to-16 line decoder/demultiplexer

The 74HC154; 74HCT154 is a 4-to-16 line decoder/demultiplexer. It decodes four binary weighted address inputs (A0 to A3) to sixteen mutually exclusive outputs (Y0 to Y15). The device features two input enable (E0 and E1) inputs. A HIGH on either of the input enables forces the outputs HIGH. The device can be used as a 1-to-16 demultiplexer by using one of the enable inputs as the multiplexed data input. When the other enable input is LOW the addressed output will follow the state of the applied data. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • 16-line demultiplexing capability

  • Decodes 4 binary-coded inputs into 16 mutually-exclusive outputs

  • Input levels:

    • For 74HC154: CMOS level

    • For 74HCT154: TTL level

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC154BQProduction2.0 - 6.0CMOS± 5.211low-40~125511.427DHVQFN24
74HC154PWProduction2.0 - 6.0CMOS± 5.211low-40~125781.732TSSOP24
74HCT154BQProduction4.5 - 5.5TTL± 413low-40~125511.427DHVQFN24
74HCT154PWProduction4.5 - 5.5TTL± 413low-40~125781.732TSSOP24

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC154BQ
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveHC15474HC154BQ,118
( 9352 754 16118 )
74HC154PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveHC15474HC154PW,118
( 9351 825 80118 )
74HCT154BQ
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveHCT15474HCT154BQ,118
( 9352 754 17118 )
74HCT154PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveHCT15474HCT154PW,118
( 9351 825 60118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC154PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_112Withdrawn / End-of-lifeHC15474HC154PW,112
( 9351 825 80112 )
74HCT154PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_112Withdrawn / End-of-lifeHCT15474HCT154PW,112
( 9351 825 60112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC154BQ935275416115
74HC154PW9351825801122021-12-312022-06-3074HC154PW
    74HCT154BQ935275417115
    74HCT154PW9351825601122021-12-312022-06-3074HCT154PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC154BQ74HC154BQ,11874HC154BQAlways Pb-free
      74HC154PW74HC154PW,11874HC154PWweek 10, 2005
      74HCT154BQ74HCT154BQ,11874HCT154BQAlways Pb-free
      74HCT154PW74HCT154PW,11874HCT154PWweek 10, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC154PW74HC154PW,11274HC154PWweek 10, 2005
      74HCT154PW74HCT154PW,11274HCT154PWweek 10, 2005
      Quality and reliability disclaimer

      Documentation (7)

      File nameTitleTypeDate
      74HC_HCT1544-to-16 line decoder/demultiplexerData sheet2021-08-30
      AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
      hc15474HC154 IBIS modelIBIS model2022-12-21
      HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT355-1plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22
      SOT815-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm bodyPackage information2021-08-17

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      hc15474HC154 IBIS modelIBIS model2022-12-21

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.