Features and benefits
-
Overvoltage tolerant inputs to 5.5 V
-
Wide supply voltage range from 1.2 V to 3.6 V
-
CMOS low power dissipation
-
MULTIBYTE flow-through standard pin-out architecture
-
Low inductance multiple power and ground pins for minimum noise and ground bounce
-
Direct interface with TTL levels
-
IOFF circuitry provides partial Power-down mode operation
-
All data inputs have bus hold (74LVCH16245A only)
-
Complies with JEDEC standard:
-
JESD8-7A (1.65 V to 1.95 V)
-
JESD8-5A (2.3 V to 2.7 V)
-
JESD8-C/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC16245ADGG | Production | n.a. | n.a. | CMOS/LVTTL | ± 24 | 3.0 | 16 | 175 | low | -40~125 | 82 | 36 | TSSOP48 |
74LVC16245ADGV | Production | n.a. | n.a. | CMOS/LVTTL | - | 3.0 | 16 | 175 | low | -40~125 | 82 | 36 | TVSOP48 |
74LVCH16245ADGG | Production | n.a. | n.a. | CMOS/LVTTL | ± 24 | 3.0 | 16 | 175 | low | -40~125 | 82 | 36 | TSSOP48 |
74LVCH16245ADGV | Production | n.a. | n.a. | CMOS/LVTTL | - | 3.0 | 16 | 175 | low | -40~125 | 82 | 36 | TVSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC16245ADGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | LVC16245A Standard Procedure Standard Procedure LVC16245A | 74LVC16245ADGG,118 ( 9352 350 90118 ) |
74LVC16245ADGV | TVSOP48 (SOT480-1) | SOT480-1 | SOT480-1_118 | Active | 74LVC16245A | 74LVC16245ADGVJ ( 9356 907 81118 ) | |
74LVCH16245ADGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | LVCH16245A Standard Procedure Standard Procedure LVCH16245A | 74LVCH16245ADGG,11 ( 9352 384 70118 ) |
74LVCH16245ADGV | TVSOP48 (SOT480-1) | SOT480-1 | SOT480-1_118 | Active | 4LVCH16245A | 74LVCH16245ADGVJ ( 9356 907 94118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC16245ADGG | 935235090512 | |||||
74LVC16245ADGG | 935235090518 | |||||
74LVC16245ADGG | 935235090112 | 2021-12-31 | 2022-06-30 | 74LVC16245ADGG | ||
74LVCH16245ADGG | 935238470518 | |||||
74LVCH16245ADGG | 935238470512 | |||||
74LVCH16245ADGG | 935238470112 | 2021-12-31 | 2022-06-30 | 74LVCH16245ADGG |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC16245ADGG | 74LVC16245ADGG,118 | 74LVC16245ADGG | Always Pb-free | ||
74LVC16245ADGV | 74LVC16245ADGVJ | 74LVC16245ADGV | week 25, 2019 | ||
74LVCH16245ADGG | 74LVCH16245ADGG,11 | 74LVCH16245ADGG | Always Pb-free | ||
74LVCH16245ADGV | 74LVCH16245ADGVJ | 74LVCH16245ADGV | week 25, 2019 |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH16245A | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Data sheet | 2023-08-01 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvch16245a | lvch16245a IBIS model | IBIS model | 2013-04-07 |
lvc16245a | lvc16245a IBIS model | IBIS model | 2013-04-07 |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
SOT480-1 | plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvch16245a | lvch16245a IBIS model | IBIS model | 2013-04-07 |
lvc16245a | lvc16245a IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.