×

74HC27-Q100; 74HCT27-Q100

Triple 3-input NOR gate

The 74HC27-Q100; 74HCT27-Q100 is a triple 3-input NOR gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Input levels:

    • For 74HC27-Q100: CMOS level

    • For 74HCT27-Q100: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC27BQ-Q100Production2.0 - 6.0CMOS± 5.28363low-40~12510721.775DHVQFN14
74HC27D-Q100Production2.0 - 6.0CMOS± 5.28363low-40~12510920.968SO14
74HC27PW-Q100Production2.0 - 6.0CMOS± 5.28363low-40~1251428.168TSSOP14
74HCT27BQ-Q100Production4.5 - 5.5TTL± 410363low-40~12510721.775DHVQFN14
74HCT27D-Q100Production4.5 - 5.5TTL± 410363low-40~12510920.968SO14
74HCT27PW-Q100Production4.5 - 5.5TTL± 410363low-40~1251428.168TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC27BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC2774HC27BQ-Q100X
( 9353 022 38115 )
74HC27D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HC27D74HC27D-Q100J
( 9353 007 91118 )
74HC27PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC2774HC27PW-Q100J
( 9353 007 92118 )
74HCT27BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHCT2774HCT27BQ-Q100X
( 9353 022 39115 )
74HCT27D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HCT27D74HCT27D-Q100J
( 9353 007 94118 )
74HCT27PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT2774HCT27PW-Q100J
( 9353 007 95118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC27BQ-Q10074HC27BQ-Q100X74HC27BQ-Q100Always Pb-free
74HC27D-Q10074HC27D-Q100J74HC27D-Q100Always Pb-free
74HC27PW-Q10074HC27PW-Q100J74HC27PW-Q100Always Pb-free
74HCT27BQ-Q10074HCT27BQ-Q100X74HCT27BQ-Q100Always Pb-free
74HCT27D-Q10074HCT27D-Q100J74HCT27D-Q100Always Pb-free
74HCT27PW-Q10074HCT27PW-Q100J74HCT27PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74HC_HCT27_Q100Triple 3-input NOR gateData sheet2024-03-25
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.