×

74AUP1G00

Low-power 2-input NAND gate

The 74AUP1G00 is a single 2-input NAND gate. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation

  • High noise immunity

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Multiple package options

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP1G00GMProduction0.8 - 3.6CMOS± 1.98.3701ultra low-40~1253117.7157XSON6
74AUP1G00GNProduction0.8 - 3.6CMOS± 1.98.3701ultra low-40~12533422.6207XSON6
74AUP1G00GSProduction0.8 - 3.6CMOS± 1.98.3701ultra low-40~12532128.7215XSON6
74AUP1G00GWProduction0.8 - 3.6CMOS± 1.98.3701ultra low-40~12530979.2179TSSOP5
74AUP1G00GXProduction0.8 - 3.6CMOS± 1.98.3701ultra low-40~12532290.7191X2SON5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1G00GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_115ActivepA74AUP1G00GM,115
( 9352 789 96115 )
SOT886_132ActivepA74AUP1G00GM,132
( 9352 789 96132 )
74AUP1G00GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActivepA74AUP1G00GN,132
( 9352 917 12132 )
74AUP1G00GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActivepA74AUP1G00GS,132
( 9352 915 34132 )
74AUP1G00GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActivepA74AUP1G00GW,125
( 9352 789 98125 )
74AUP1G00GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125ActivepA74AUP1G00GX,125
( 9352 983 53125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AUP1G00GM935278996125

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP1G00GM74AUP1G00GM,11574AUP1G00GMAlways Pb-free
74AUP1G00GM74AUP1G00GM,13274AUP1G00GMAlways Pb-free
74AUP1G00GN74AUP1G00GN,13274AUP1G00GNAlways Pb-free
74AUP1G00GS74AUP1G00GS,13274AUP1G00GSAlways Pb-free
74AUP1G00GW74AUP1G00GW,12574AUP1G00GWAlways Pb-free
74AUP1G00GX74AUP1G00GX,12574AUP1G00GXAlways Pb-free
Quality and reliability disclaimer

Documentation (19)

File nameTitleTypeDate
74AUP1G00Low-power 2-input NAND gateData sheet2023-07-11
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11052Pin FMEA for AUP familyApplication note2019-01-09
aup1g0074AUP1G00 IBIS modelIBIS model2014-12-04
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup1g0074AUP1G00 IBIS modelIBIS model2014-12-04

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.