Features and benefits
-
5 Ω switch connection between two ports
-
Direct interface with TTL levels
-
Overvoltage tolerant control inputs to 5.5 V
-
Minimal propagation delay through the switch
-
Latch-up protection exceeds 100 mA per JEDEC standard JESD78 class II level A
-
ESD protection:
-
HBM JESD22-A114E exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
CDM JESD22-C101C exceeds 1000 V
-
-
Specified from -40 °C to +85 °C
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
CBT3253 | Dual 1-of-4 FET multiplexer/demultiplexer | Data sheet | 2021-03-23 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.